AD831:  High-Performance, Low Distortion 500-MHz Mixer

The AD831 is a low distortion, wide dynamic range, monolithic mixer for use in such applications as RF to IF down conversion in HF and VHF receivers, the second mixer in DMR base ...More

AD831:  High-Performance, Low Distortion 500-MHz Mixer

Product Description

The AD831 is a low distortion, wide dynamic range, monolithic mixer for use in such applications as RF to IF down conversion in HF and VHF receivers, the second mixer in DMR base stations, direct-to-baseband conversion, quadrature modulation and demodulation, and doppler-shift detection in ultrasound imaging applications. The mixer includes an LO driver and a low-noise output amplifier and provides both user-programmable power consumption and 3rd-order intercept point.

The AD831 provides a +24 dBm third-order intercept point for -10 dBm LO power, thus improving system performance and reducing system cost compared to passive mixers, by eliminating the need for a high power LO driver and its attendant shielding and isolation problems.

The RF, IF, and LO ports may be dc or ac coupled when the mixer is operating from ±5 V supplies or ac coupled when operating from a single supply of 9 V minimum. The mixer operates with RF and LO inputs as high as 500 MHz.

The mixer's IF output is available as either a differential current output or a single-ended voltage output. The differential output is from a pair of open collectors and may be ac coupled via a transformer or capacitor to provide a 250 MHz output bandwidth. In down-conversion applications, a single capacitor connected across these outputs implements a low-pass filter to reduce harmonics directly at the mixer core, simplifying output filtering. When building a quadrature-amplitude modulator or image reject mixer, the differential current outputs of two AD831s may be summed by connecting them together.

An integral low noise amplifier provides a single-ended voltage output and can drive such low impedance loads as filters, 50 W amplifier inputs, and A/D converters. Its small signal bandwidth exceeds 200 MHz. A single resistor connected between pins OUT and FB sets its gain. The amplifier's low dc offset allows its use in such direct-coupled applications as direct-to-baseband conversion and quadrature-amplitude demodulation.

The mixer's SSB noise figure is 10.3 dB at 70 MHz using its output amplifier and optimum source impedance. Unlike passive mixers, the AD831 has no insertion loss and does not require an external diplexer or passive termination.

A programmable-bias feature allows the user to reduce power consumption, with a reduction in the 1 dB compression point and third-order intercept. This permits a tradeoff between dynamic range and power consumption. For example, the AD831 may be used as a second mixer in cellular and two-way radio base stations at reduced power while still providing a substantial performance improvement over passive solutions.

Features

  • Doubly Balanced Mixer
  • Low Distortion
    +24 dBm Third Order Intercept (IP3)
    +10 dBm 1 dB Compression Point
  • Bandwidth
    500 MHz RF and LO Input Bandwidths
    250 MHz Differential Current IF Output
    DC to >200 MHz Single-Ended Voltage IF Output
  • Low LO Drive Required: –10 dBm
  • Single- or Dual-Supply Operation
  • DC Coupled Using Dual Supplies
    All Ports May Be DC Coupled
    No Lower Frequency Limit—Operation
    to DC
  • User-Programmable Power
    Consumption

Diagrams

AD831 Diagram
Functional Block Diagram for AD831

Specifications

RF Frequency (MHZ) 400
IF Frequency (MHz) 200
LO Frequency (MHz) 400
LO Drive (dBm) 0
Conversion Gain (dB) 0
IP3 (dBm) 24
P1dB (dBm) 10
Voltage Supply (V) ±5V
Supply Current (max) 100mA
Package 20-Lead PLCC

Explore Other Products

Part# RF Frequency (MHZ) IF Frequency (MHz) LO Frequency (MHz) LO Drive (dBm) Conversion Gain (dB) IP3 (dBm) P1dB (dBm) NF (dB) Pos Supply Supply Current (max) Price* (1000-4999)
AD831 400 200 400 0 0 24 10 14 +9V to +11V 100 $6.83
AD8342 LF to 2400 LF to 2400 LF to 2400 0 3 24 8.5 12 +4.75V to +5.25V 97 $3.59
AD8343 dc to 2500 dc to 2500 dc to 2500 -10 7 16.5 2.8 14 +4.5V to +5.5V 50 $3.67
AD8344 400 to 1200 70 to 400 470 to 1600 0 4.5 24 8.5 10 +4.75V to +5.25V 84 $3.59
ADL5350 LF to 4000 LF to 4000 LF to 4000 +4 6.8 25 19 6.5 +2.7V to +3.5V 19 $2.39
ADL5390 20 to 2400 230 20 to 2400 - 3.5 25 13 21 +4.75V to +5.25V 130 $7.59
ADL5391 dc to 2000 - - - 1 14 13.2 - +4.5V to +5.5V 135 $4.95

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices