Analog Devices AD8344 - 400MHz to 1.2GHz Active Receive Mixer
RF/IF Components
DDS Modulators
Digital Up/Down Converters
Direct Digital Synthesis (DDS)
Log Amps/Detectors
Mixers/Multipliers 
Modulators/Demodulators
PLL Synthesizers/VCOs
RF Switches
RF/IF Amplifiers
RF/IF Transceivers
RMS Detectors
RX/TX Subsystems
Short Range Transceivers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD8344 400MHz to 1.2GHz Active Receive Mixer

Data Sheets
Application Notes pdf(450k) Evaluation Boards Price, Packaging, and Availability
Product Description
The AD8344 is a highly integrated SiGe active mixer optimized for receiver path down conversion. The input range spans from 400MHz to 1.2GHz allowing the part to be used in a broad range of...More
 Specifications
RF Frequency (MHZ) 400 to 1200
IF Frequency (MHz) 70 to 400
LO Frequency (MHz) 470 to 1600
LO Drive (dBm) +0
Conversion Gain (dB) 4.5
IP3 (dBm) 24
P1dB (dBm) 8.5
Voltage Supply (V) +5V
Supply Current (max) 84mA
Package 16-Lead LFCSP
Find Similar Products
 
 Functional Block Diagram Enlarge
AD8344
Symbols and Footprints
 Features
  • RF Frequency Range: 400MHz to 1.2GHz
  • IF Frequency Range: 70MHz to 400MHz
  • Integrated LO Driver requires 0dBm
  • Input Third Order Intercept (IP3): +24dBm
  • Input Compression Point (P1dB): +8.5dBm
  • Conversion Gain +4.5dB
  • Noise Figure 10.5dB
  • Single 5V supply with power down
  • Small 3mm x 3mm LFCSP package
 

 
 Design Tools
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.

 
Price, Packaging, and AvailabilityPrint Table
AD8344 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD8344-EVAL Prodn Evaluation Boards - Ind $100.19 8/29/2008N Contact ADIAdd to Cart
AD8344ACPZ-REEL7 Prodn 16 ld LFCSP (3x3mm, 1.50mm exposed pad) 16 Ind $3.59 10/17/2008Y
Material
Declaration
Add to CartAdd to Cart
AD8344ACPZ-WP Prodn 16 ld LFCSP (3x3mm, 1.50mm exposed pad) 16 Ind $3.59 8/29/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 
Suggested Complementary Products
ADF4360-4: Integrated Integer-N Synthesizer and VCO - Output Frequency 1450 to 1750

Signal Chains
Visit our interactive signal chains for more complementary products

 
Find Similar Products
   

Part#RF Frequency (MHZ)IF Frequency (MHz)LO Frequency (MHz)LO Drive (dBm)Conversion Gain (dB)IP3 (dBm)P1dB (dBm)NF (dB)Pos SupplySupply Current (max)Price* (1000 pcs.)
AD83140020040000241014+9V to +11V100$6.83
AD8342LF to 2400LF to 2400LF to 240003248.512+4.75V to +5.25V97$3.59
AD8343dc to 2500dc to 2500dc to 2500-10716.52.814+4.5V to +5.5V50$3.67
AD8344400 to 120070 to 400470 to 160004.5248.510+4.75V to +5.25V84$3.59
ADL5350LF to 4000LF to 4000LF to 4000+46.825196.5+2.7V to +3.5V19$2.39
ADL539020 to 240023020 to 2400-3.5251321+4.75V to +5.25V130$7.59
ADL5391dc to 2000---11413.2-+4.5V to +5.5V135$4.95

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.