Analog Devices ADL5350 - LF to 4 GHz High Linearity Y-Mixer
RF/IF Components
DDS Modulators
Digital Up/Down Converters
Direct Digital Synthesis (DDS)
Log Amps/Detectors
Mixers/Multipliers 
Modulators/Demodulators
PLL Synthesizers/VCOs
RF Switches
RF/IF Amplifiers
RF/IF Transceivers
RMS Detectors
RX/TX Subsystems
Short Range Transceivers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADL5350 LF to 4 GHz High Linearity Y-Mixer

Data Sheets
Application Notes pdf(450k) Evaluation Boards Price, Packaging, and Availability
Product Description
ADL5350 is a high linearity, up-and-down converting mixer capable of operating over a broad input frequency range. It is well suited for demanding cellular base station mixer designs that require...More
 Specifications
IP3 (dBm) 25
P1dB (dBm) 19
Package 8-Lead LFCSP
Min Pos Supply +2.7V
Max Pos Supply +3.5V
Supply Current (max) 19mA
NF (dB) 6.5dB
Find Similar Products
 
 Functional Block Diagram Enlarge
ADL5350
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • Broadband radio frequency (RF), intermediate frequency (IF), and local oscillator (LO) ports
  • Conversion loss: 6.8 dB
  • Noise figure: 6.5 dB
  • High input IP3: 25 dBm
  • High input P1dB: 19 dBm
  • Low LO drive level
  • Single-ended design: no need for baluns
  • Single-supply operation: 3 V @ 19 mA
  • Miniature, 2 mm × 3 mm, 8-lead LFCSP
  • RoHS compliant
 

 
 Design Tools
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.

 
Price, Packaging, and AvailabilityPrint Table
ADL5350 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADL5350-EVALZ Prodn EVALUATION BOARDS 24 Ind $100.19 10/17/2008Y Contact ADIAdd to Cart
ADL5350ACPZ-R2 Prodn 8 ld LFCSP (2x3x.85mm) 8 Ind - 10/17/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADL5350ACPZ-R7 Prodn 8 ld LFCSP (2x3x.85mm) 8 Ind $2.39 10/17/2008Y
Material
Declaration
Add to CartAdd to Cart
ADL5350ACPZ-WP Prodn 8 ld LFCSP (2x3x.85mm) 8 Ind $2.39 10/17/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#RF Frequency (MHZ)IF Frequency (MHz)LO Frequency (MHz)LO Drive (dBm)IP3 (dBm)P1dB (dBm)NF (dB)Pos SupplySupply Current (max)PackagePrice* (1000 pcs.)
AD8314002004000241014+9V to +11V10020-Lead PLCC$6.83
AD8342LF to 2400LF to 2400LF to 24000248.512+4.75V to +5.25V9716-Lead LFCSP$3.59
AD8343dc to 2500dc to 2500dc to 2500-1016.52.814+4.5V to +5.5V5014-Lead TSSOP$3.67
AD8344400 to 120070 to 400470 to 16000248.510+4.75V to +5.25V8416-Lead LFCSP$3.59
ADL5350LF to 4000LF to 4000LF to 4000+425196.5+2.7V to +3.5V198-Lead LFCSP$2.39
ADL539020 to 240023020 to 2400-251321+4.75V to +5.25V13024-Lead LFCSP$7.59
ADL5391dc to 2000---1413.2-+4.5V to +5.5V13516-Lead LFCSP$4.95

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.