Analog Devices AD8341 - RF Vector Modulator 1.5GHz - 2.4GHz
RF/IF Components
DDS Modulators
Digital Up/Down Converters
Direct Digital Synthesis (DDS)
Log Amps/Detectors
Mixers/Multipliers
Modulators/Demodulators 
PLL Synthesizers/VCOs
RF Switches
RF/IF Amplifiers
RF/IF Transceivers
RMS Detectors
RX/TX Subsystems
Short Range Transceivers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD8341 RF Vector Modulator 1.5GHz - 2.4GHz

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
Monolithic RF Amplitude and Phase Shifter The AD8341 is a high performance RF vector modulator that operates over an input frequency range from 1.5GHz to 2.4GHz. The part enables continuous and...More
 Specifications
Function Vector Mod
RF Freq (MHz) 1500 to 2400
Noise Floor (dBm/Hz) -150.5
Voltage Supply (V) 4.75 to 5.25
Supply Current (max) 125mA
Package 24-Lead LFCSP
Find Similar Products
 
 Functional Block Diagram
Symbols and Footprints
 Features
  • Operating Frequency range 1.5GHz to 2.4GHz
  • Amplitude Control Range 30dB
  • Cartesian I/Q Base-band Frequency range dc – 230MHz
  • Output Third Order Intercept +17.5dBm
  • Phase Control Range 360°
  • Output 1dB Compression Point
    +8.5dBm
  • Output Switch Disable Function
  • Single 5V Supply
  • Pin compatible with AD8340
 

 
 Design Tools
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.

 
Price, Packaging, and AvailabilityPrint Table
AD8341 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD8341-EVALZ Prodn EVALUATION BOARDS - Ind $202.40 9/5/2008Y Contact ADIAdd to Cart
AD8341ACPZ-REEL7 Prodn 24 ld LFCSP (4x4mm w/2.10mm EP) 24 Ind $7.59 9/5/2008Y
Material
Declaration
Add to CartAdd to Cart
AD8341ACPZ-WP Prodn 24 ld LFCSP (4x4mm w/2.10mm EP) 24 Ind $7.59 9/5/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 
Find Similar Products
   

Part#FunctionRF Freq (MHz)IQ Freq (MHz)Phase Error (deg)Amplitude Error (dB)VGA Range (dB)Noise Floor (dBm/Hz)Voltage Supply (V)Supply Current (max)PackagePrice* (1000 pcs.)
ADL5371Mod700 to 1300700----1564.75 to 5.517524-Lead LFCSP$5.04
ADL5372Mod1500 to 2500700----1584.75 to 5.517524-Lead LFCSP$5.04
AD8333Demoddc to 50-0.10.05--161+/- 54432-Lead LFCSP$9.06
ADL5373Mod2300 to 3000700----1564.75 to 5.517524-Lead LFCSP$5.04
AD8340Vector Mod700 to 1000-----513024-Lead LFCSP$7.59
ADL5374Mod2800 to 4000700----1554.75 to 5.517524-Lead LFCSP$5.04
AD8345Mod140 to 1000800.50.2--1552.7 to 5.56516-Lead Tssop$5.02
ADL5375Mod400 to 6000500----1614.75 to 5.2519024-Lead LFCSP$5.04
AD8347Demod800 to 27006510.369.5-2.7 to 5.56428-Lead TSSOP$5.85
ADL5380Demod400 to 6000--------**
AD8349Mod700 to 27001600.30.1--156513516-Lead Tssop$5.02
ADL5382Demod700 to 27003700.20.05--4.75 to 5.2522024-Lead LFCSP$5.28
AD630Demod; Moddc to 2-----+/- 15520-Lead DIP$6.25
ADL5385Mod50 to 22005000.330.03--1604.75 to 5.521524-Lead LFCSP$5.04
AD8341Vector Mod1500 to 2400-----150.54.75 to 5.2512524-Lead LFCSP$7.59
AD8348Demod50 to 1000750.50.2545-2.7 to 5.55828-Lead TSSOP$5.01
ADL5370Mod250 to 1300700----1564.75 to 5.521024-Lead LFCSP$5.04
AD8339Demoddc to 505010.25--4.5 to 5.53540-Lead LFCSP$12.09
AD8346Mod800 to 25007010.2--1472.7 to 5.54516-Lead Tssop$4.45
ADL5387Demod50 to 20002400.40.1--4.75 to 5.2518024-Lead LFCSP$5.28
ADL5390Vector Mod20 to 2400230----147513024-Lead LFCSP$7.59
ADL5590Mod869 to 960-----1574.75 to 5.2517036-Lead LFCSP **
ADL5591Mod1805 to 1990-----1574.75 to 5.2517036-Lead LFCSP **

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.