AD8347: 800 MHz to 2.7 GHz RF / IF Quadrature Demodulator
The AD8347 is a single chip, broadband 2.7GHz quadrature demodulator. The part integrates 65dB linear-in-dB AGC, divided between RF input and at the baseband outputs following the mixers. The ...More
AD8347: 800 MHz to 2.7 GHz RF / IF Quadrature Demodulator
Product Description
The AD8347 is a single chip, broadband 2.7GHz quadrature demodulator. The part integrates 65dB linear-in-dB AGC, divided between RF input and at the baseband outputs following the mixers. The In-phase and Quadrature signals are brought out off chip for filtering prior to the final output amplifier stage. The final output amplifiers allow the user to adjust the DC common mode level to provide a direct interface into a dual channel I/Q ADC.
With 65dB linear-in-dB gain control, 50MHz demodulation bandwidth and excellent phase and amplitude balance the AD8347 is ideally suited direct conversion radios in point to point and point to multipoint broadband wireless applications.
The AD8347 is fabricated on an advanced bipolar process, operating on a single 3 or 5 volt supply, packaged in space saving 28 lead thin shrunk small outline (TSSOP) package and fully specified over the -40 to +85 C temperature range.
Availability
Samples and an evaluation boards part number AD8347-EVAL are available to order.
Other Modulator/Demodulator products:
- AD8345 - 250MHz - 1GHz RF/IF Modulator
- AD8346 - 2.5 GHz Direct Conversion Quadrature Modulator
Features
- 800MHz - 2.7GHz RF Input Range
- Integrated 65dB AGC Amplifiers
- Integrated Baseband Level Detectors
- Integrated Baseband Output Amplifiers
- Single Supply 2.7 to 5.5V with Power Down
- Quadrature Phase Accuracy 3 degree
- Amplitude Balance 0.3dB
- Third Order Intercept IIP3 +12dB
- Noise Figure 11dB
- Low LO Drive -10dBm
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8347
800 MHz to 2.7 GHz RF / IF Quadrature Demodulator
Other Diagrams for AD8347
800 MHz to 2.7 GHz RF / IF Quadrature Demodulator
AD8347 Pin Configuration
Functional Block Diagram for AD8347
| Part# | Function | RF Freq (MHz) | IQ Freq (MHz) | Phase Error (deg) | Amplitude Error (dB) | VGA Range (dB) | Noise Floor (dBm/Hz) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD630 | Demod, Mod | dc to 2 | - | - | - | - | - | +/- 15 | 5 | 20-Lead DIP | $6.25 |
| AD8333 | Demod | dc to 50 | - | 0.1 | 0.05 | - | -161 | +/- 5 | 44 | 32-Lead LFCSP | $9.06 |
| AD8339 | Demod | dc to 50 | 50 | 1 | 0.25 | - | - | 4.5 to 5.5 | 35 | 40-Lead LFCSP | $12.09 |
| AD8340 | Vector Mod | 700 to 1000 | - | - | - | - | - | 5 | 130 | 24-Lead LFCSP | $7.59 |
| AD8341 | Vector Mod | 1500 to 2400 | - | - | - | - | -150.5 | 4.75 to 5.25 | 125 | 24-Lead LFCSP | $7.59 |
| AD8345 | Mod | 140 to 1000 | 80 | 0.5 | 0.2 | - | -155 | 2.7 to 5.5 | 65 | 16-Lead Tssop | $5.02 |
| AD8346 | Mod | 800 to 2500 | 70 | 1 | 0.2 | - | -147 | 2.7 to 5.5 | 45 | 16-Lead Tssop | $4.45 |
| AD8347 | Demod | 800 to 2700 | 65 | 1 | 0.3 | 69.5 | - | 2.7 to 5.5 | 64 | 28-Lead TSSOP | $5.85 |
| AD8348 | Demod | 50 to 1000 | 75 | 0.5 | 0.25 | 45 | - | 2.7 to 5.5 | 58 | 28-Lead TSSOP | $5.01 |
| AD8349 | Mod | 700 to 2700 | 160 | 0.3 | 0.1 | - | -156 | 5 | 135 | 16-Lead Tssop | $5.02 |
| ADL5370 | Mod | 250 to 1300 | 700 | - | - | - | -156 | 4.75 to 5.5 | 210 | 24-Lead LFCSP | $5.04 |
| ADL5371 | Mod | 700 to 1300 | 700 | - | - | - | -156 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5372 | Mod | 1500 to 2500 | 700 | - | - | - | -158 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5373 | Mod | 2300 to 3000 | 700 | - | - | - | -156 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5374 | Mod | 2800 to 4000 | 700 | - | - | - | -155 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5375 | Mod | 400 to 6000 | 500 | - | - | - | -161 | 4.75 to 5.25 | 190 | 24-Lead LFCSP | $5.04 |
| ADL5380 | Demod | 400 to 6000 | - | - | - | - | - | - | - | - | - |
| ADL5382 | Demod | 700 to 2700 | 370 | 0.2 | 0.05 | - | - | 4.75 to 5.25 | 220 | 24-Lead LFCSP | $5.28 |
| ADL5385 | Mod | 50 to 2200 | 500 | 0.33 | 0.03 | - | -160 | 4.75 to 5.5 | 215 | 24-Lead LFCSP | $5.04 |
| ADL5387 | Demod | 50 to 2000 | 240 | 0.4 | 0.1 | - | - | 4.75 to 5.25 | 180 | 24-Lead LFCSP | $5.28 |
| ADL5390 | Vector Mod | 20 to 2400 | 230 | - | - | - | -147 | 5 | 130 | 24-Lead LFCSP | $7.59 |
| ADL5590 | Mod | 869 to 960 | - | - | - | - | -157 | 4.75 to 5.25 | 170 | 36-Lead LFCSP | - |
| ADL5591 | Mod | 1805 to 1990 | - | - | - | - | -157 | 4.75 to 5.25 | 170 | 36-Lead LFCSP | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8347 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8347-EVALZ | Prodn | EVALUATION BOARDS | - | Comm. | $200.00 | 12/05/2008 | Y | Contact ADI | Add To Cart |
| AD8347ARU | Prodn | 28 ld TSSOP (4.4mm) | 28 | Ind | $6.44 | 10/03/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8347ARU-REEL7 | Prodn | 28 ld TSSOP (4.4mm) | 28 | Ind | $6.44 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8347ARUZ | Prodn | 28 ld TSSOP (4.4mm) | 28 | Ind | $5.85 | 10/03/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8347ARUZ-REEL7 | Prodn | 28 ld TSSOP (4.4mm) | 28 | Ind | $5.85 | 12/26/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close