ADL5370: 300 MHz to 1000 MHz Quadrature Modulator
The ADL5370 is the first in the fixed-gain quadrature modulator (F-MOD) family designed for use from 300 MHz to 1000 MHz. Its excellent phase accuracy and amplitude balance enable high performance ...More
ADL5370: 300 MHz to 1000 MHz Quadrature Modulator
Product Description
The ADL5370 is the first in the fixed-gain quadrature modulator (F-MOD) family designed for use from 300 MHz to 1000 MHz. Its excellent phase accuracy and amplitude balance enable high performance intermediate frequency or direct radio frequency modulation for communication systems.
The ADL5370 provides a greater than 500 MHz, 3 dB baseband bandwidth, making it ideally suited for use in broadband zero IF or low IF-to-RF applications and in broadband digital predistortion transmitters.
The ADL5370 accepts two differential baseband inputs and a single-ended LO and generates a single-ended 50 Ω output.
The ADL5370 is fabricated using the Analog Devices, Inc. advanced silicon-germanium bipolar process. It is available in a 24-lead, exposed-paddle, Pb-free, LFCSP_VQ package. Performance is specified over a −40°C to +85°C temperature range. A Pb-free evaluation board is available.
Applications
Features
- Output frequency range 300 MHz to 1000 MHz
- Modulation bandwidth: >500 MHz (3 dB)
- 1 dB output compression: 11 dBm @ 450 MHz
- Noise floor: −160 dBm/Hz
- Sideband suppression: −41 dBc @ 450 MHz
- Carrier feedthrough: −50 dBm @ 450 MHz
- Single supply: 4.75 V to 5.25 V
- 24-lead LFCSP_VQ package
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADL5370
300 MHz to 1000 MHz Quadrature Modulator
Functional Block Diagram for ADL5370
| Part# | Function | RF Freq (MHz) | IQ Freq (MHz) | Phase Error (deg) | Amplitude Error (dB) | VGA Range (dB) | Noise Floor (dBm/Hz) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD630 | Demod, Mod | dc to 2 | - | - | - | - | - | +/- 15 | 5 | 20-Lead DIP | $6.25 |
| AD8333 | Demod | dc to 50 | - | 0.1 | 0.05 | - | -161 | +/- 5 | 44 | 32-Lead LFCSP | $9.06 |
| AD8339 | Demod | dc to 50 | 50 | 1 | 0.25 | - | - | 4.5 to 5.5 | 35 | 40-Lead LFCSP | $12.09 |
| AD8340 | Vector Mod | 700 to 1000 | - | - | - | - | - | 5 | 130 | 24-Lead LFCSP | $7.59 |
| AD8341 | Vector Mod | 1500 to 2400 | - | - | - | - | -150.5 | 4.75 to 5.25 | 125 | 24-Lead LFCSP | $7.59 |
| AD8345 | Mod | 140 to 1000 | 80 | 0.5 | 0.2 | - | -155 | 2.7 to 5.5 | 65 | 16-Lead Tssop | $5.02 |
| AD8346 | Mod | 800 to 2500 | 70 | 1 | 0.2 | - | -147 | 2.7 to 5.5 | 45 | 16-Lead Tssop | $4.45 |
| AD8347 | Demod | 800 to 2700 | 65 | 1 | 0.3 | 69.5 | - | 2.7 to 5.5 | 64 | 28-Lead TSSOP | $5.85 |
| AD8348 | Demod | 50 to 1000 | 75 | 0.5 | 0.25 | 45 | - | 2.7 to 5.5 | 58 | 28-Lead TSSOP | $5.01 |
| AD8349 | Mod | 700 to 2700 | 160 | 0.3 | 0.1 | - | -156 | 5 | 135 | 16-Lead Tssop | $5.02 |
| ADL5370 | Mod | 250 to 1300 | 700 | - | - | - | -156 | 4.75 to 5.5 | 210 | 24-Lead LFCSP | $5.04 |
| ADL5371 | Mod | 700 to 1300 | 700 | - | - | - | -156 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5372 | Mod | 1500 to 2500 | 700 | - | - | - | -158 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5373 | Mod | 2300 to 3000 | 700 | - | - | - | -156 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5374 | Mod | 2800 to 4000 | 700 | - | - | - | -155 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5375 | Mod | 400 to 6000 | 500 | - | - | - | -161 | 4.75 to 5.25 | 190 | 24-Lead LFCSP | $5.04 |
| ADL5380 | Demod | 400 to 6000 | - | - | - | - | - | - | - | - | - |
| ADL5382 | Demod | 700 to 2700 | 370 | 0.2 | 0.05 | - | - | 4.75 to 5.25 | 220 | 24-Lead LFCSP | $5.28 |
| ADL5385 | Mod | 50 to 2200 | 500 | 0.33 | 0.03 | - | -160 | 4.75 to 5.5 | 215 | 24-Lead LFCSP | $5.04 |
| ADL5387 | Demod | 50 to 2000 | 240 | 0.4 | 0.1 | - | - | 4.75 to 5.25 | 180 | 24-Lead LFCSP | $5.28 |
| ADL5390 | Vector Mod | 20 to 2400 | 230 | - | - | - | -147 | 5 | 130 | 24-Lead LFCSP | $7.59 |
| ADL5590 | Mod | 869 to 960 | - | - | - | - | -157 | 4.75 to 5.25 | 170 | 36-Lead LFCSP | - |
| ADL5591 | Mod | 1805 to 1990 | - | - | - | - | -157 | 4.75 to 5.25 | 170 | 36-Lead LFCSP | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADL5370 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADL5370-EVALZ | Prodn | EVALUATION BOARDS | 24 | Ind | $100.19 | 09/05/2008 | Y | Contact ADI | Add To Cart |
| ADL5370ACPZ-R7 | Prodn | 24 ld LFCSP (4x4mm w/2.30mm EP) | 24 | Ind | $5.04 | 09/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADL5370ACPZ-WP | Prodn | 24 ld LFCSP (4x4mm w/2.30mm EP) | 24 | Ind | $5.04 | 09/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close