| Features |
 |
- Operating RF and LO frequency: 700 MHz to 2.7 GHz
- Input IP3
33.5 dBm @ 900 MHz
30.5 dBm @1900 MHz
- Input IP2: >70 dBm @ 900 MHz
- Input P1dB: 14.7 dBm @ 900 MHz
- Noise figure (NF)
14.0 dB @ 900 MHz
15.6 dB @ 1900 MHz
|
- Voltage conversion gain: ~4 dB
- Quadrature demodulation accuracy
Phase accuracy: ~0.2°
Amplitude balance: ~0.05 dB
- Demodulation bandwidth: ~370 MHz
- Baseband I/Q drive: 2 V p-p into 200 Ω
- Single 5 V supply
|
| |
|