AD8362:  50 Hz to 3.8 GHz 65 dB TruPwr™ Detector

The AD8362 is a true rms-responding power detector that has a 65 dB measurement range. It is intended for use in a variety of high frequency communication systems and in instrumentation requiring ...More

AD8362:  50 Hz to 3.8 GHz 65 dB TruPwr™ Detector

Product Description

The AD8362 is a true rms-responding power detector that has a 65 dB measurement range. It is intended for use in a variety of high frequency communication systems and in instrumentation requiring an accurate response to signal power. It is easy to use, requiring only a single supply of 5 V and a few capacitors. It can operate from arbitrarily low frequencies to over 3.8 GHz and can accept inputs that have rms values from 1 mV to at least 1 V rms, with large crest factors, exceeding the requirements for accurate measurement of CDMA signals.

The input signal is applied to a resistive ladder attenuator that comprises the input stage of a variable gain amplifier (VGA). The 12 tap points are smoothly interpolated using a proprietary technique to provide a continuously variable attenuator, which is controlled by a voltage applied to the VSET pin. The resulting signal is applied to a high performance broadband amplifier. Its output is measured by an accurate square-law detector cell. The fluctuating output is then filtered and compared with the output of an identical squarer, whose input is a fixed dc voltage applied to the VTGT pin, usually the accurate reference of 1.25 V pro-vided at the VREF pin.

The difference in the outputs of these squaring cells is integrated in a high gain error amplifier, generating a voltage at the VOUT pin with rail-to-rail capabilities. In a controller mode, this low noise output can be used to vary the gain of a host system’s RF amplifier, thus balancing the setpoint against the input power. Optionally, the voltage at VSET can be a replica of the RF signal’s amplitude modulation, in which case the overall effect is to remove the modulation component prior to detection and low-pass filtering. The corner frequency of the averaging filter can be lowered without limit by adding an external capacitor at the CLPF pin. The AD8362 can be used to determine the true power of a high frequency signal having a complex low frequency modulation envelope, or simply as a low frequency rms volt-meter. The high-pass corner generated by its offset-nulling loop can be lowered by a capacitor added on the CHPF pin.

Used as a power measurement device, VOUT is strapped to VSET. The output is then proportional to the logarithm of the rms value of the input. In other words, the reading is presented directly in decibels and is conveniently scaled 1 V per decade, or 50 mV/dB; other slopes are easily arranged. In controller modes, the voltage applied to VSET determines the power level required at the input to null the deviation from the setpoint. The output buffer can provide high load currents.

The AD8362 has 1.3 mW power consumption when powered down by a logic high applied to the PWDN pin. It powers up within about 20 μs to its nominal operating current of 20 mA at 25°C. The AD8362 is supplied in a 16-lead TSSOP for operation over the temperature range of −40°C to +85°C.

Applications

  • Power amplifier linearization/control loops
  • Transmitter power controls
  • Transmitter signal strength indication (TSSI)
  • RF instrumentation
  • Data Sheet, Rev. D, 6/07

    Features

    • Complete fully calibrated measurement/control system
    • Accurate rms-to-dc conversion from 50 Hz to 3.8 GHz
    • Input dynamic range of >65 dB: −52 dBm to
      +8 dBm in 50 Ω
    • Waveform and modulation independent, such as GSM/CDMA/TDMA
    • Linear-in-decibels output, scaled 50 mV/dB
    • Law conformance error of 0.5 dB
    • All functions temperature and supply stable
    • Operates from 4.5 V to 5.5 V at 24 mA
    • Power-down capability to 1.3 mW

    Diagrams

    AD8362 Diagram
    Functional Block Diagram for AD8362

    Specifications

    Voltage Supply (V) 4.5 to 5.5
    Supply Current (max) 20mA
    RF Freq (MHz) 3800MHz
    Dynamic Range (dB) 60dB
    Temp Stability (dB) ±1dB
    Output Response Linear in dB
    Response Time (ns) 45ns
    Package 16-Lead SOP

    AD8363 - 50 Hz to 6 GHz 50 dB TruPwr™ Detector

    ADL5502 - 800 MHz to 3800 MHz Crest Factor Detector

    Subscribe to New Products Feed
    Part# Voltage Supply (V) Supply Current (mA) RF Freq (MHz) Dynamic Range (dB) Temp Stability (dB) Output Response Response Time (ns) Package Price* (1000-4999)
    AD8361 2.7 to 5.5 1.1 2500 30 ±0.25 Linear in Voltage 320 6-Lead SOT-23, 8-Lead uSOIC $3.80
    AD8362 4.5 to 5.5 20 3800 60 ±1 Linear in dB 45 16-Lead SOP $6.33
    AD8363 4.5 to 5.5 - 6000 50 ±0.5 Linear in dB 8000 4 x 4 mm CSP $99.00
    AD8364 4.5 to 5.5 72 2700 60 ±0.5 Linear in dB 45 5 x 5 mm CSP $7.94
    ADL5500 2.7 to 5.5 1.1 6000 30 ±0.25 Linear in Voltage 10000 WLCSP $2.78
    ADL5501 2.7 to 5.5 - 6000 30 ±0.25 Linear in Voltage 6000 6-Lead SC-70 $2.42
    ADL5502 2.7 to 5.5 - 3800 30 ±0.25 Linear in Voltage 15 WLCSP -

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

    View Sales and Distribution Offices