AD8364:  LF to 2.7GHz, Dual 60dB TruPwr™ Detector

The AD8364 is a dual channel TruPwr™ detector, designed to provide wide dynamic range signal power measurement (> 60dB). The product provides an accurately scaled linear-in-dB output response, that ...More

AD8364:  LF to 2.7GHz, Dual 60dB TruPwr™ Detector

Product Description

The AD8364 is a dual channel TruPwr™ detector, designed to provide wide dynamic range signal power measurement (> 60dB). The product provides an accurately scaled linear-in-dB output response, that is the equivalent Root-Mean-Square (RMS) of the input waveform.

The AD8364 integrates two matched individual channels on a single IC, enabling three RMS output voltages, an accurately scaled independent output for each input channel and a difference output that can measure the gain or loss between the two input signals. In addition to the RMS outputs, the AD8364 provides an output voltage proportional to temperature from on chip temperature sensor.

The AD8364 is ideally suited for the measurement of complex modulated waveforms, with large crest factors. The AD8364 is effectively waveform and modulation independent enabling the user to acquire a precise RMS level of complex modulated (QAM / QPSK / OFDM) wavefoms found high capacity wireless and wire-line communication networks. More detailed information on the CDMA and W-CDMA power measurements is shown within the product data sheet.

Features

  • Accurate RMS-to-DC conversion from Low Frequency to 2.7GHz
  • Input Dynamic Range 60dB typical: –55 dBm to +5 dBm
  • Temperature Stable Linear-in-dB Scaled Output Response: 50 mV/dB
  • Law Conformance Error: +/-0.5dB over
    60dB range
  • Waveform and Modulation Independent GSM Edge, CDMA, W-CDMA, QAM
  • Fully Specified for 450MHz, 880MHz, 1.9GHz, 2.2GHz, 2.5GHz operation
  • Fully Characterized over Temperature: -40°C to +85°C
  • Single Supply Operation: 4.5-5.5 V

Diagrams

AD8364 Diagram
Functional Block Diagram for AD8364

Specifications

Voltage Supply (V) 4.5 to 5.5
Supply Current (max) 70mA
RF Freq (MHz) 2700MHz
Dynamic Range (dB) 60dB
Temp Stability (dB) ±0.5dB
Output Response Linear in dB
Response Time (ns) 45ns
Package 5 x 5 mm CSP

Explore Other Products

AD8363 - 50 Hz to 6 GHz 50 dB TruPwr™ Detector

ADL5502 - 800 MHz to 3800 MHz Crest Factor Detector

Subscribe to New Products Feed
Part# Voltage Supply (V) Supply Current (mA) RF Freq (MHz) Dynamic Range (dB) Temp Stability (dB) Output Response Response Time (ns) Package Price* (1000-4999)
AD8361 2.7 to 5.5 1.1 2500 30 ±0.25 Linear in Voltage 320 6-Lead SOT-23, 8-Lead uSOIC $3.80
AD8362 4.5 to 5.5 20 3800 60 ±1 Linear in dB 45 16-Lead SOP $6.33
AD8363 4.5 to 5.5 - 6000 50 ±0.5 Linear in dB 8000 4 x 4 mm CSP -
AD8364 4.5 to 5.5 72 2700 60 ±0.5 Linear in dB 45 5 x 5 mm CSP $7.94
ADL5500 2.7 to 5.5 1.1 6000 30 ±0.25 Linear in Voltage 10000 WLCSP $2.78
ADL5501 2.7 to 5.5 - 6000 30 ±0.25 Linear in Voltage 6000 6-Lead SC-70 $2.42
ADL5502 2.7 to 5.5 - 3800 30 ±0.25 Linear in Voltage 15 WLCSP -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices