| Features |
 |
- ±0.25 dB linear response up to 6 GHz
- Excellent temperature stability
- Up to 30 dB input range at 3.9 GHz
- 1250 mV rms, +15 dBm, maximum input
|
- Calibrated rms response
- Single supply operation: 2.7 V to 5.5 V
- Low power: 3 mW at 3 V supply
- ±0.1 dB accuracy over the top 8 dB range
|
| |
|
| Design Tools |
 |
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
|
 |
 |
|