AD7306: +5 V Powered RS-232/RS-422 Transceiver
The AD7306 line driver/receiver is a 5 V monolithic product which provides an interface between TTL signal levels and dual standard EIA RS-232/RS-422 signal levels. The part contains two RS-232 ...More
AD7306: +5 V Powered RS-232/RS-422 Transceiver
Product Description
The AD7306 line driver/receiver is a 5 V monolithic product which provides an interface between TTL signal levels and dual standard EIA RS-232/RS-422 signal levels. The part contains two RS-232 drivers, one RS-422 driver, one RS-232 receiver, and one receiver path which can be configured either as RS-232 or as RS-422.
An internal charge pump voltage converter facilities operation from a single +5 V power supply. The internal charge pump generates ±10 V levels allowing RS-232 output levels to be developed without the need for external bipolar power supplies.
A highly efficient charge pump design allows operation using non polarized, miniature 0.1 µF capacitors. This gives a considerable saving in printed circuit board space over conventional products which can use up to 10 µF capacitors. The charge pump output voltages may also be used to power external circuitry which requires dual supplies.
The RS-232 channels are suitable for communications rates up to 100 kHz and the RS-422 channels are suitable for high speed communications up to 5 MHz. The RS-422 transmitter complementary outputs are closeley matched and feature low timing skew between the complementary outputs. This is often an essentail requirement to meet tight system timing specifications.
All inputs feature ESD protection, all driver outputs feature high source and sink current capability and are internally protected against short circuits on the outputs. An epitaxial layer is used to guard against latch-up.
The part is available in a 24-pin SOIC package.
- Data Sheet Rev B, 08/1994 (pdf 149kB)
- (About Data Sheets)
| Part# | Min Pos Supply | Data Rate | #Tx | # Rx | ESD-Protection | Low Pwr Shutdown | # Rx Active in Shutdown | # Capacitors | Capacitor Size | Available Packages | Icc Unloaded (max) | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM3251E | +4.5 | 460kbps | 1 | 1 | 15 kV | No | n/a | 5 | 0.1µF | SOIC | 110mA | $2.99 | Isolated Single Channel, RS-232 Line Driver/Receiver |
| ADM3312E | +2.7 | 460kbps | 3 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1mA | $1.47 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3310E | +2.7 | 460kbps | 3 | 5 | 15 kV | Yes | 2 | 5 | 0.1µF | CSP, SOP | 850µA | $1.52 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3311E | +2.7 | 460kbps | 3 | 5 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1mA | $1.72 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3315E | +2.7 | 460kbps | 3 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 850µA | $1.52 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3307E | +2.7 | 1Mbps | 5 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1.5mA | $1.47 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM560 | +3 | 116kbps | 4 | 5 | --- | Yes | 2 | 4 | 1µF | SOIC, SOP | 5mA | $2.41 | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers |
| ADM561 | +3 | 116kbps | 4 | 5 | --- | Yes | 0 | 4 | 1µF | SOIC, SOP | 5mA | $2.41 | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers |
| ADM3101E | +3 | 460kbps | 1 | 1 | 15 kV | No | n/a | 4 | 0.1µF | CSP | 5mA | $0.89 | 3.3 V, Single Channel RS-232 Line Driver/Receiver |
| ADM3232E | +3 | 460kbps | 2 | 2 | 15 kV | No | n/a | 5 | 0.1µF | SOIC, SOP | 3mA | $1.37 | ±15 kV ESD Protected, 3.3 V, RS-232 Line Driver/Receiver |
| ADM1385 | +3 | 460kbps | 2 | 2 | --- | Yes | 2 | 4 | 0.1µF | SOP | 3mA | $1.42 | High-Speed, 2-Channel RS-232/V.28 Interface Transceiver |
| ADM3202 | +3 | 460kbps | 2 | 2 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 3mA | $1.37 | High-Speed, Low Power, 2-Channel RS-232/V.28 Interface Line Driver/Receiver |