ADA4000-1:  Single, Low Cost, Precision JFET Input Operational Amplifier

The ADA4000-1/ADA4000-2/ADA4000-4 are JFET input operational amplifiers featuring precision, very low bias current, and low power. Combining high input impedance, low input bias current, wide ...More

ADA4000-1:  Single, Low Cost, Precision JFET Input Operational Amplifier

Product Description

The ADA4000-1/ADA4000-2/ADA4000-4 are JFET input operational amplifiers featuring precision, very low bias current, and low power. Combining high input impedance, low input bias current, wide bandwidth, fast slew rate, and fast settling time, the ADA4000-1/ADA4000-2/ADA4000-4 are ideal amplifiers for driving analog-to-digital inputs and buffering digital-to-analog converter outputs. The input common-mode voltage includes the positive power supply, which makes the part an excellent choice for high-side signal conditioning.

Additional applications for the ADA4000-1/ADA4000-2/ ADA4000-4 include electronic instruments, ATE amplification, buffering, integrator circuits, instrumentation-quality photodiode amplification, and fast precision filters (including PLL filters). The parts also include utility functions, such as reference buffering, level shifting, control I/O interface, power supply control, and monitoring functions.

Applications

  • Reference gain/buffers
  • Level shift/driving
  • Active filters
  • Power line monitoring/control
  • Current/voltage sense or monitoring
  • Data acquisition
  • Sample-and-hold circuits
  • Integrators
  • Data Sheet, Rev. 0, 5/07

    Features

    • High slew rate: 20 V/μs
    • Fast settling time
    • Low offset voltage: 1.70 mV maximum
    • Bias current: 40 pA maximum
    • ±4 V to ±18 V operation
    • Low voltage noise: 16 nV/√Hz
    • Unity gain stable
    • Common-mode voltage includes +VS
    • Wide bandwidth: 5 MHz

    Diagrams

    ADA4000-1 Diagram
    Pin Configuration Diagram for ADA4000-1

    Specifications

    -3dB Bandwidth 5MHz
    Slew Rate 20V/µs
    Vos 200µV
    Ib 5pA
    Input Noise (nV/rtHz) 16nV/rtHz
    Vcc-Vee Supply (V) 8 to 36
    Iq per Amplifier (max) 1.65mA
    # OpAmps per Pkg 1
    Operating Temp Range -40 to +125
    Packages SOIC,SOT

    Explore Other Products

    ADA4817-2 - Low Noise, 1 GHz FastFET Op Amps

    AD8597 - Single, Ultralow Distortion, Ultralow Noise Op Amp

    ADA4817-1 - Low Noise, 1 GHz FastFET Op Amps

    ADA4858-3 - Single-Supply, High Speed, Triple Op Amp with Charge Pump

    Subscribe to New Products Feed More
    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    ADA4000-1 5MHz 20V/µs 200µV 5pA 16nV/rtHz 1 -40 to +125
    AD8610 25MHz 60V/µs 75µV 2pA 6nV/rtHz 1 -40 to +125
    AD8651 50MHz 41V/µs 100µV 1pA 4.5nV/rtHz 1 -40 to +125
    ADA4000-2 5MHz 20V/µs 200µV 5pA 16nV/rtHz 2 -40 to +125
    AD8620 25MHz 50V/µs 85µV 2pA 6nV/rtHz 2 -40 to +125
    AD8652 50MHz 41V/µs 100µV 1pA 5nV/rtHz 2 -40 to +125
    AD8067 54MHz 640V/µs 200µV 600fA 6.6nV/rtHz 1 -40 to +85
    AD8027 190MHz 100V/µs 200µV