ADM3307E:  +2.7V Serial Port RS-232 Transceiver (5 Drivers / 3 Receivers) with 15kV ESD (TTL & RS-232)

Operating from a single supply as low as +2.7 V, the ADM3307E is a five-driver/three-receiver serial port transceiver, and fully meets full EIA-232 standards. It features an on-board, charge pump ...More

ADM3307E:  +2.7V Serial Port RS-232 Transceiver (5 Drivers / 3 Receivers) with 15kV ESD (TTL & RS-232)

Product Description

Operating from a single supply as low as +2.7 V, the ADM3307E is a five-driver/three-receiver serial port transceiver, and fully meets full EIA-232 standards. It features an on-board, charge pump dc-to-dc converter, which eliminates the need for dual power supplies. This dc-to-dc converter also contains a voltage tripler and voltage inverter for internally generating positive and negative supplies from the power supply. It operates in Green Idle Mode, where the charge pump oscillator is gated on and off to maintain output voltage to +/-7.25 V, regardless of the load conditions. It has the added benefit of having +15kV ESD protection on both the RS-232 I/O pins and the TTL pins, making it ideal for harsh environments. It also operates at speeds of up to 1Mbps. The ADM3307E is available in a 28-pin TSSOP package as well as a space-saving 32-pin LFCSP package.

Features

  • Green Idle Power-Saving Mode
  • Single 2.7 V to 3.6 V Power Supply
  • Operates with 3 V Logic
  • 0.1 µF to 1 µF Charge Pump Capacitors
  • Low EMI
  • 1 Receiver Active in Shutdown (2 for ADM3310E)
  • Low Power Shutdown: 20 nA
  • Full RS-232 Compliance
  • 460 kbits/s Data Rate
  • ESD >15 kV IEC 1000-4-2 on RS-232 I/Os (ADM33xxE)
  • ESD >15 kV IEC 1000-4-2 on CMOS and RS-232 I/Os (ADM3307E)

Diagrams

ADM3307E Diagram
Functional Block Diagram for ADM3307E

Specifications

Protocols RS-232
#Tx 5
# Rx 3
Data Rate 1Mbps
Max Pos Supply +3.6V
15 kV ESD Yes
Low Power Shutdown Y
# Rx Active in Shutdown 1
# Capacitors 5
Capacitor Size 0.1µF
Operating Temp Range -40 to +85
Available Packages CSP,SOP

Explore Other Products

Part# Min Pos Supply Data Rate #Tx # Rx ESD-Protection Low Pwr Shutdown # Rx Active in Shutdown # Capacitors Capacitor Size Available Packages Icc Unloaded (max) Price* (1000-4999) Product Description
ADM3251E +4.5 460kbps 1 1 15 kV No n/a 5 0.1µF SOIC 110mA $2.99 Isolated Single Channel, RS-232 Line Driver/Receiver
ADM3312E +2.7 460kbps 3 3 15 kV Yes 1 5 0.1µF CSP, SOP 1mA $1.47 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™
ADM3310E +2.7 460kbps 3 5 15 kV Yes 2 5 0.1µF CSP, SOP 850µA $1.52 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™
ADM3311E +2.7 460kbps 3 5 15 kV Yes 1 5 0.1µF CSP, SOP 1mA $1.72 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™
ADM3315E +2.7 460kbps 3 3 15 kV Yes 1 5 0.1µF CSP, SOP 850µA $1.52 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™
ADM3307E +2.7 1Mbps 5 3 15 kV Yes 1 5 0.1µF CSP, SOP 1.5mA $1.47 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™
ADM560 +3 116kbps 4 5 --- Yes 2 4 1µF SOIC, SOP 5mA $2.41 Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers
ADM561 +3 116kbps 4 5 --- Yes 0 4 1µF SOIC, SOP 5mA $2.41 Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers
ADM3101E +3 460kbps 1 1 15 kV No n/a 4 0.1µF CSP 5mA $0.89 3.3 V, Single Channel RS-232 Line Driver/Receiver
ADM3232E +3 460kbps 2 2 15 kV No n/a 5 0.1µF SOIC, SOP 3mA $1.37 ±15 kV ESD Protected, 3.3 V, RS-232 Line Driver/Receiver
ADM1385 +3 460kbps 2 2 --- Yes 2 4 0.1µF SOP 3mA $1.42 High-Speed, 2-Channel RS-232/V.28 Interface Transceiver
ADM3202 +3