OP177:  Ultra-Precision Operational Amplifier

The OP-177 features the highest precision performance of any op amp currently available. Offset voltage of the OP-177 is only 10µV typical, 25µV MAX over room temp. The ultra-low VOS of the OP-177 ...More

Instrumentation designers who purchased the OP177 also bought:
OP37 - Low Noise, Precision, High Speed Operational Amplifier (A(VCL) ± 5)
AD711 - Precision, Low Cost, High Speed, BiFET Op Amp
OP27 - Low Noise, Precision Operational Amplifier
AD7538 - µP-Compatible 14-Bit CMOS DAC
AD7547 - Dual 12-Bit CMOS DAC with Parallel Load Input Structure

OP177:  Ultra-Precision Operational Amplifier

Product Description

The OP-177 features the highest precision performance of any op amp currently available. Offset voltage of the OP-177 is only 10µV typical, 25µV MAX over room temp. The ultra-low VOS of the OP-177 combines with its exceptional offset voltage drift (TCVOS) of 0.1µV/°C typical, 0.3µV/°C MAX, to eliminate the need for external VOS adjustment and increases system accuracy over temperature.

The OP-177's open-loop gain of 12V/µV typical is maintained over the full ±10V output range. CMRR of 130dB MIN, PSRR of 115dB MIN, and maximum supply current of 2mA are just a few examples of the excellent performance of this operational amplifier. The OP-177's combination of outstanding specifications insures accurate performance in high closed-loop gain applications. This low noise bipolar input op amp is also a cost effective alternative to chopper stabilized amplifiers. The OP-177 provides chopper-type performance without the usual problems of high noise, low-frequency chopper spikes, large physical size limited common-mode input voltage range, and bulky external storage capacitors.

The OP-177 is offered at -40°C to +85°C extended industrial temperature ranges. This product is available in 8-pin epoxy DIP's, as well as the space saving 8-pin Small Outline (SO).

Features

  • Ultralow Offset Voltage:TA = 25°C: 25 µV Max
  • Outstanding Offset Voltage Drift:0.3 µV/°C Max
  • Excellent Open-Loop Gain and Gain Linearity: 12 V/µV Typ
  • CMRR: 130 dB Min
  • PSRR: 115 dB Min
  • Low Supply Current: 2.0 mA Max
  • Fits Industry Standard Precision Op Amp
    Sockets (OP07/OP77)

Diagrams

OP177 Diagram
Functional Block Diagram for OP177

Specifications

-3dB Bandwidth 0.6MHz
Slew Rate 0.3V/µs
Vos 10µV
Ib 1.2nA
Input Noise (nV/rtHz) 11nV/rtHz
Vcc-Vee Supply (V) 6 to 36
Iq per Amplifier (max) 2mA
# OpAmps per Pkg 1
Operating Temp Range -40 to +85
Packages DIP,SOIC

Explore Other Products

ADA4858-3 - Single-Supply, High Speed, Triple Op Amp with Charge Pump

AD8597 - Single, Ultralow Distortion, Ultralow Noise Op Amp

ADA4855-3 - Single Supply, High Speed, Rail-to-Rail Output, Triple Op Amp

ADA4817-2 - Low Noise, 1 GHz FastFET Op Amps

Subscribe to New Products Feed More
Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
OP177 600KHz 300mV/µs 10µV 1.2nA 11nV/rtHz 1 -40 to +85
AD8675 10MHz 2.5V/µs 10µV 500pA 2.8nV/rtHz 1 -40 to +125
OP07 600KHz 300mV/µs 30µV 1nA 9.6nV/rtHz 1 -40 to +85
AD8510 8MHz 20V/µs 80µV 21pA 7.6nV/rtHz 1 -40 to +85
AD8067 54MHz 640V/µs 200µV 600fA 6.6nV/rtHz 1 -40 to +85
AD8033 80MHz 80V/µs 1mV 1.5pA 11nV/rtHz 1 -40 to +85
AD8065