| Features |
 |
- Modulated Serial Digital Output - Proportional to Temperature
- ±0.5°C Accuracy at 25°C
- ±3°C over entire temperature range
- Operation from 2.7 V to 5.5 V
- Power Consumption TBD mW Max at 5.5 V
|
- CMOS/TTL - Compatible Output
(the TMP06 has Flexible Open Drain Output)
- Small Low Cost 5-Pin SC-70 and
SOT-23 Packages
|
| |
|