| Features |
 |
- High common-mode voltage range: -8 V to +28 V at a 5 V supply voltage
- Operating temperature range: -40°C to +125°C
- Supply voltage range: 3.5 V to 12 V
- Low-pass filter (1-pole or 2-pole)
|
- Excellent ac and dc performance
±1 mV voltage offset
±1 ppm/°C typical gain drift
80 dB CMRR min dc to 10 kHz
|
| |
|