Analog Devices AD8354 - 1 MHz to 2.7 GHz RF gain Block
Amplifiers and Comparators
Audio Amplifiers
Comparators
Current Sense Amplifiers
Differential Amplifiers 
Instrumentation Amplifiers
Isolation Amplifiers
Log Amps/Detectors
Operational Amplifiers (Op Amps)
RF/IF Amplifiers
Variable Gain Amplifiers
Video Amps/Buffers/Filters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD8354 1 MHz to 2.7 GHz RF gain Block

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The AD8354 is a broadband, fixed-gain, linear amplifier that operates at frequencies from 1 MHz up to 2.7 GHz. It is intended for use in a wide variety of wireless devices, including cellular,...More
 Specifications
Gain (dB) 19.5dB
-3 dB BW (MHz) 2700MHz
Supply Current (max) 25mA
Package 8-Lead LFCSP
Find Similar Products
 
 Functional Block Diagram Enlarge
AD8354 FBD
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • Fixed gain 20 dB
  • Input/output matched to 50 Ω
  • Characterized for operation from 1 MHz to 2.7 GHz
  • Characterized over temperature -40 to +85ºC
  • Output power stable over temperature
  • Single supply operation: 2.7 V to 3.3 V
  • Packaged 3mm x 2mm 8-lead chip
    scale
  • Low thermal resistance
 

 
 Design Tools
Impedance Matching Tutorial
This tutorial examines the Smith Chart and its application to transmission line impedance matching.
AD8354 S-Parameters (zip, 36,142 bytes)

 
Price, Packaging, and AvailabilityPrint Table
AD8354 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD8354-EVALZ Prodn EVALUATION BOARDS - Ind $100.19 8/29/2008Y Contact ADIAdd to Cart
AD8354ACP-R2 Prodn LFCSP:LEADFRM CHIP SCALE 8 Ind $0.49 8/29/2008N
Material
Declaration
Contact ADIAdd to Cart
AD8354ACP-REEL7 Prodn LFCSP:LEADFRM CHIP SCALE 8 Ind $0.49 10/24/2008N
Material
Declaration
Contact ADIAdd to Cart
AD8354ACPZ-REEL7 Prodn LFCSP:LEADFRM CHIP SCALE 8 Ind $0.49 8/29/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#-3 dB BW (MHz)Minimum Gain (Acl)Voltage Supply (V)Supply Current (max)Slew Rate (V/us)Distortion (2nd) (dBc)Distortion (3rd) (dBc)PackagePrice* (1000 pcs.)
AD8351220013 to 5.532mA13000-79-8110-Lead uSOIC$2.68
AD83522200-3 to 5.537mA11000-81-8216-Lead LFCSP$3.53
AD81323501+/- 510.7mA1200-97-1008-Lead MSOP; 8-Lead SOIC$1.67
ADA4922-1381+/- 129.4mA730-116-109-$3.63
AD81383201+/- 520mA1500-94-1148-Lead CSP; 8-Lead SOIC$3.80
AD8350900-4 to 1132mA2000-67-708-Lead SOIC/8-Lead uSOIC$2.52
AD6630700-+/- 530mA3700--16-Lead SOIC$4.18
AD81371101+/- 63.6mA450-85-858-Lead SOIC$1.10
AD813941015 to 1224.5mA800-90-1058-Lead CSP; 8-Lead SOIC$3.63
ADA4937-119001-39.5mA6000-70-8416-Lead LFCSP$3.84
ADA4939-1140023 to 537.7mA6800-77-9516-Lead LFCSP$3.84
ADA4939-2140023 to 537.7mA6800-77-9116-Lead LFCSP$5.76
ADA4941-1302-2.3mA22-75-718-Lead LFCSP; 8-Lead SOIC$2.42

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.