Analog Devices AD8390 - Low Power, DSL CO Driver Amplifier
Amplifiers and Comparators
Audio Amplifiers
Comparators
Current Sense Amplifiers
Differential Amplifiers 
Instrumentation Amplifiers
Isolation Amplifiers
Log Amps/Detectors
Operational Amplifiers (Op Amps)
RF/IF Amplifiers
Variable Gain Amplifiers
Video Amps/Buffers/Filters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD8390 Low Power, DSL CO Driver Amplifier

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The AD8390 high output current - low power consumption amplifier is particularly well suited for the Central Office driver interface in Digital Subscriber Line systems such as ADSL, SDSL and VDSL. ...More
For more information about the AD8390 or to inquire about samples, contact the Broadband Products Group.
 Specifications
-3 dB BW (MHz) 100MHz
Slew Rate (V/us) 300V/µs
Voltage Supply (V) +/- 12
Supply Current (max) 10mA
Distortion (2nd) (dBc) -82dBc
Distortion (3rd) (dBc) -91dBc
Minimum Gain (Acl) 5
Package 16-Lead QSOP
Find Similar Products
 
 Pin Out Diagram
AD8390
Symbols and Footprints
 Features
  • Voltage feedback amplifier
    Ideal for ADSL and ADSL2+ central office (CO) and customer premises equipment (CPE) applications
    Enables high current differential applications
  • Low power operation:
    Single- or dual-power supply operation from 10 V (±5 V) up to 24 V (±12 V)
    4 mA total quiescent supply current for full power ADSL and ADSL2+ CO applications
    Adjustable supply current to minimize power consumption
  • High output voltage and current drive:
    400 mA peak output drive current
    44.2 V p-p differential output voltage
  • Low distortion:
    –82 dBc @ 1 MHz second harmonic
    –91 dBc @ 1 MHz third harmonic
  • High speed:
    300 V/µs differential slew rate
 

 
 Design Tools
NI Multisim™ Analog Devices® Edition
Avoid costly and time consuming prototyping work by using this easy-to-use interactive SPICE simulator.
Analog Filter Design Assistant v1.0
The Active Filter Wizard helps you select and design in the right op amp for your application by guiding you through the filter design process. The Active Filter Wizard can be used to generate filters with Bessel, EquiRipple, Chebyshev, Gaussian, and Butterworth response types.

 
Price, Packaging, and AvailabilityPrint Table
AD8390 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD8390ACP-EVAL Prodn EVALUATION BOARDS - Comm - - N Contact ADIContact ADI
AD8390ACP-REEL Prodn 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) 16 Ind $2.52 - N
Material
Declaration
Contact ADIContact ADI
AD8390ACP-REEL7 Prodn 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) 16 Ind $2.52 9/12/2008N
Material
Declaration
Contact ADIContact ADI
AD8390ACPZ-R2 Prodn 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) 16 Ind $2.82 9/12/2008Y
Material
Declaration
Contact ADIContact ADI
AD8390ACPZ-REEL Prodn 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) 16 Ind $2.29 9/12/2008Y
Material
Declaration
Contact ADIContact ADI
AD8390ACPZ-REEL7 Prodn 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) 16 Ind $2.29 9/12/2008Y
Material
Declaration
Contact ADIContact ADI
AD8390ARC Prodn 16 ld QSOP w/exposed pad 16 Ind $2.63 9/12/2008N
Material
Declaration
Contact ADIContact ADI
AD8390ARC-EVAL Prodn EVALUATION BOARDS - Comm - - N Contact ADIContact ADI
AD8390ARC-REEL Prodn 16 ld QSOP w/exposed pad 16 Ind $2.63 9/12/2008N
Material
Declaration
Contact ADIContact ADI
AD8390ARC-REEL7 Prodn 16 ld QSOP w/exposed pad 16 Ind $2.63 9/12/2008N
Material
Declaration
Contact ADIContact ADI
AD8390ARCZ Prodn 16 ld QSOP w/exposed pad 16 Ind $2.39 9/12/2008Y
Material
Declaration
Contact ADIContact ADI
AD8390ARCZ-REEL Prodn 16 ld QSOP w/exposed pad 16 Ind $2.39 - Y
Material
Declaration
Contact ADIContact ADI
AD8390ARCZ-REEL7 Prodn 16 ld QSOP w/exposed pad 16 Ind $2.39 9/12/2008Y
Material
Declaration
Contact ADIContact ADI
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#-3 dB BW (MHz)Minimum Gain (Acl)Voltage Supply (V)Supply Current (max)Slew Rate (V/us)Distortion (2nd) (dBc)Distortion (3rd) (dBc)PackagePrice* (1000 pcs.)
AD8351220013 to 5.532mA13000-79-8110-Lead uSOIC$2.68
AD83522200-3 to 5.537mA11000-81-8216-Lead LFCSP$3.53
AD81323501+/- 510.7mA1200-97-1008-Lead MSOP; 8-Lead SOIC$1.67
ADA4922-1381+/- 129.4mA730-116-109-$3.63
AD81383201+/- 520mA1500-94-1148-Lead CSP; 8-Lead SOIC$3.80
AD8350900-4 to 1132mA2000-67-708-Lead SOIC/8-Lead uSOIC$2.52
AD6630700-+/- 530mA3700--16-Lead SOIC$4.18
AD81371101+/- 63.6mA450-85-858-Lead SOIC$1.10
AD813941015 to 1224.5mA800-90-1058-Lead CSP; 8-Lead SOIC$3.63
ADA4937-119001-39.5mA6000-70-8416-Lead LFCSP$3.84
ADA4939-1140023 to 537.7mA6800-77-9516-Lead LFCSP$3.84
ADA4939-2140023 to 537.7mA6800-77-9116-Lead LFCSP$5.76
ADA4941-1302-2.3mA22-75-718-Lead LFCSP; 8-Lead SOIC$2.42

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.