| Features |
 |
- Operation from 400 MHz to 4000 MHz
- Noise figure of 0.8 dB at 900 MHz
Including external input match
- Gain of 20.0 dB at 900 MHz
- OIP3 of 37.7 dBm at 900 MHz
- P1dB of 22.0 dBm at 900 MHz
|
- Integrated bias control circuit
- Single supply operation from 3 V to 5 V
- Operating current of 26 mA at 3 V
- Small footprint LFCSP package
- Pin compatible with 17.5 dB gain ADL5523
|
| |
|