| Specifications |
| Resolution (Bits) |
10bit |
| ADC Speed (MHz) |
110MHz |
| Output Resolution (bits) |
8bit |
| Input Color Formats |
NTSC, PAL, SECAM |
| Input Signal Types |
Composite, RGB, Y/C, YPbPr |
| Data Output Formats |
12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:2 |
| # Input Channels |
12 |
| Package |
100-Lead LQFP |
| Power Dissipation (mW) |
450mW |
| Find Similar Products |
|
|