Analog Devices ADM1191 - Digital Power Monitor with Convert Pin and ALERTB Output
Power Management
Battery Management
Digital Power Management
Display and Lighting
Hot-Swap
Linear Regulators
Power Monitors 
Sequencing
Supervisors
Switched Capacitor Converters (Inductorless DC-DC converters)
Switching Controllers (External Switches)
Switching Regulators (Integrated FET Switches)
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADM1191 Digital Power Monitor with Convert Pin and ALERTB Output

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The ADM1191 is an integrated current sense amplifier that offers digital current and voltage monitoring via an on-chip 12-bit analog-to-digital converter (ADC), communicated through an I2C®...More
 
 Functional Block Diagram Enlarge
ADM1191
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • Powered from 3.15 V to 26 V
  • Precision current sense amplifier
  • Precision voltage input
  • 12-bit ADC for current and voltage readback
  • Convert (CONV) pin for commanding an ADC read
  • SETV input for setting overcurrent alert threshold
  • ALERTB output provides an overcurrent interrupt
  • I2C fast mode-compliant interface (400 kHz maximum)
  • 2 address pins allow 16 devices on the same bus
  • 10-lead MSOP
 

 
 Design Tools
EVAL-ADM1191/ADM1192 Evaluation Document (pdf, 1,478,641 bytes)

 
Price, Packaging, and AvailabilityPrint Table
ADM1191 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADM1191-2ARMZ-R7 Prodn 10 ld MSOP 10 Ind $1.92 10/17/2008Y
Material
Declaration
Add to CartAdd to Cart
EVAL-ADM1191EBZ Prodn EVALUATION BOARDS - TBD $151.80 10/17/2008Y Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#Voltage/Current ReadbackBasic Hot Swap ControlCONV PinCLRB PinALERT/ALERTBReference AdjustNumber of I2C AddressesPrice* (1000 pcs.)
ADM1191X-X-ALERTBX16$1.92
ADM1192XPMOS to 30 V-XALERTX4$1.92

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.