Analog Devices ADP1653 - Compact, High Efficiency, High Power, Flash/Torch LED Driver with Dual Interface
Power Management
Battery Management
Digital Power Management
Display and Lighting 
Hot-Swap
Linear Regulators
Power Monitors
Sequencing
Supervisors
Switched Capacitor Converters (Inductorless DC-DC converters)
Switching Controllers (External Switches)
Switching Regulators (Integrated FET Switches)
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADP1653 Compact, High Efficiency, High Power, Flash/Torch LED Driver with Dual Interface

Data Sheets
Application Notes pdf(960k) Evaluation Boards Price, Packaging, and Availability
Product Description
The ADP1653 is a very compact, high efficiency, high power, camera flash LED driver optimized for cellular phones. The high efficiency and dynamic LED current control of the device improve flash...More
 Specifications
Package 16-LFCSP
Input Voltage Range (Vcc) 2.75 to 5.5 V
Number of Drivers 2
Over Voltage Protection 10.2V
Switching Frequency (MHz) 1.2MHz
Boost Peak Efficiency (%) 92%
Find Similar Products
 
 Typical Application Circuit/PCB Layout Enlarge
ADP1653 Typical Application Circuit/PCB Layout
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • Small 6.4 mm × 7.2 mm solution
  • 2.2 μH power inductor
  • 92% peak efficiency
  • Tx masking within 50 μs
  • 2.1 A, 12 V power switch
  • Pin-selectable interface: 2-bit logic or I2C
  • Programmable flash and torch current
    Up to 200 mA in torch mode
    Up to 500 mA in flash mode
  • Programmable indicator LED current up to 20 mA
  • Programmable timer register: up to 820 ms flash timeout
  • 2.75 V to 5.5 V input voltage range
  • Low noise, 1.2 MHz PWM operation
  • Safety features
    Interrupt output pin
    Fault condition register Short-circuit protection
    Output overvoltage protection
    Thermal overload protection
    Integrated current limit and soft start
 

 
 Design Tools
ADP1653 Evaluation and Test Methods (AN-861) (pdf, 960,453 bytes)

 
Price, Packaging, and AvailabilityPrint Table
ADP1653 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADP1653-EVALZ Prodn EVALUATION BOARDS 16 Ind - 10/17/2008Y Contact ADIContact ADI
ADP1653ACPZ-R7 Prodn 16 ld LFCSP (3x3mm, 1.50mm exposed pad) 16 Ind $1.47 1/23/2009Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products

Display and Lighting

Part# Vin Range (V) Vout Preset Vout Adjustable Iout (mA) Isw (peak) Supply current (typ) Switching Frequency (typ) Price* (1000 pcs.)
ADD8754 3V to 5.5V - 1.21V - 20V - 2.6A 2mA 650kHz, 1.2MHz $1.46
ADM8832 2.6 to 3.6 5.1, 15.3, 10.3 - 5, 0.05. 0.05 - 400µA - $2.00
ADM8839 2.6 to 3.6 5, 15, -15 - 8, 0.15, 0.15 - 500µA - $1.90
ADM8843 2.6 to 5.5V - - - - - 1.5MHz $0.49
ADM8845 2.6 to 5.5V - - - - - 1.5MHz $0.70
ADP1653 2.75 to 5.5V - - - - - 1.2MHz $1.45

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

back to top


 
Design Tools
Evaluation Boards/Tools
Related Tech Info
Seminars & Webcasts  
Application Notes  (pdf, 960,453 bytes)
Product Reviews  
Resources
Seminars & Webcasts  
Overview  
Press Releases  
More...
Signal Chains
Interactive Signal Chains