Analog Devices ADG3257 - High Speed, 3.3 V/5 V Quad 2:1 Mux/Demux (4-Bit, 1 of 2) Bus Switch
Interface
Digital Isolators
Level Translators 
RS-232
RS-485
Transceivers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADG3257 High Speed, 3.3 V/5 V Quad 2:1 Mux/Demux (4-Bit, 1 of 2) Bus Switch

Data Sheets
Application Notes pdf(467k) Evaluation Boards Price, Packaging, and Availability
Product Description
The ADG3257 is a CMOS bus switch comprised of four 2:1 multiplexers/demultiplexers with high impedance outputs. The device is manufactured on a CMOS process. This provides low power dissipation yet ...More
 Specifications
Data Rate (typ) 933Mbps
t Prop Delay (typ) 100ps
Bus Enable Time (typ) 5ns
VCC 1 (V) 5-3
ICC2 (Max) n/a
Pkg QSOP
Temp Range (°C) -40 to 85
VCC 1 (V) 5-3
Vcc 2 (V) n/a
Bus Width 4 X 2:1 Mux
Find Similar Products
 
 Functional Block Diagram Enlarge
ADG3257
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • 100 ps propagation delay through the switch
  • 2 Ω switches connect inputs to outputs
  • Data rates up to 933 Mbps
  • Single 3.3 V/5 V supply operation
  • Level translation operation
  • Ultralow quiescent supply current (1 nA typical)
  • 3.5 ns switching
  • Switches remain in the off state when power is off
  • Standard 3257 type pinout
 

 

 
Price, Packaging, and AvailabilityPrint Table
ADG3257 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADG3257BRQ Prodn 16 ld QSOP 16 Ind $0.66 8/22/2008N
Material
Declaration
Contact ADIAdd to Cart
ADG3257BRQ-REEL Prodn 16 ld QSOP 16 Ind $0.66 - N
Material
Declaration
Contact ADIAdd to Cart
ADG3257BRQ-REEL7 Prodn 16 ld QSOP 16 Ind $0.66 - N
Material
Declaration
Contact ADIAdd to Cart
ADG3257BRQZ Prodn 16 ld QSOP 16 Ind $0.60 8/22/2008Y
Material
Declaration
Add to CartAdd to Cart
ADG3257BRQZ-REEL Prodn 16 ld QSOP 16 Ind $0.60 10/3/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADG3257BRQZ-REEL7 Prodn 16 ld QSOP 16 Ind $0.60 8/22/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#Data Rate (typ)t Prop Delay (typ)Bus Enable Time (typ)VCC 1 (V)Vcc 2 (V)ICC1 (Max)ICC2 (Max)PkgLeast # PinsTemp Range (°C)Product DescriptionPrice* (1000 pcs.)
ADG3257933Mbps100ps5ns5-3n/a1µAn/aQSOP16-40 to 85High Speed, 3.3 V/5 V Quad 2:1 Mux/Demux (4-Bit, 1 of 2) Bus Switch$0.60

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Sorted by Data Rate (Ascending)