Analog Devices ADM2486 - <i>i</i>Coupler® High Speed Isolated RS-485 Tranceiver
Interface
Digital Isolators
Level Translators
RS-232
RS-485 
Transceivers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADM2486 iCoupler® High Speed Isolated RS-485 Tranceiver

Data Sheets
Application Notes pdf(290k) Evaluation Boards Price, Packaging, and Availability
Product Description
The ADM24861 differential bus transceiver is an integrated, galvanically isolated component designed for bidirectional data communication on multipoint bus transmission lines. It is designed for...More
 Specifications
ESD-Protection ---
Pwr Supply (Vnom) +3 to +5 & ISO +5
Data Rate 20Mbps
Full-Half Duplex Half
# of Nodes On Bus 50
Drvr/Rcvr Enable Yes
Fail Safe Open
Isolation V (rms) 2.5 kV
Available Packages SOIC
Find Similar Products
 
 Functional Block Diagram Enlarge
ADM2486
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • High-Speed Isolated RS-485 Transceiver
  • Electrical Data Isolation
  • 2500 VRMS for 1 min (UL 1577 Certification)
  • PROFIBUS Compliant
  • Complies with ANSI TIA/EIA RS-485-A-1998 and ISO 8482:1987(E)
  • High Data Rate: 20 Mbaud (NRZ)
  • Low Power Operation:
  • DC–5 MBd: 5.7 mA max
    12 MBd: 8.5 mA max
    20 MBd: 10 mA max
  • Suitable for 5 V or 3 V Operation (VDD1)
  • High Common Mode Transient Immunity: >25 KV/µs
 

 

 
Price, Packaging, and AvailabilityPrint Table
ADM2486 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADM2486BRW Prodn 16 ld SOIC - Wide 16 Ind $5.55 10/17/2008N
Material
Declaration
Contact ADIAdd to Cart
ADM2486BRW-REEL Contact ADI 16 ld SOIC - Wide 16 Ind - - N
Material
Declaration
Contact ADIContact ADI
ADM2486BRWZ Prodn 16 ld SOIC - Wide 16 Ind $5.04 10/17/2008Y
Material
Declaration
Add to CartAdd to Cart
ADM2486BRWZ-REEL Prodn 16 ld SOIC - Wide 16 Ind $5.04 10/17/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
Parametric Selection Table
   

Part#Data RatePackages
ADM148530MbpsDIP, SOIC, SOP
ADM148630MbpsSOIC
ADM248620MbpsSOIC
ADM248516MbpsSOIC
ADM2490E16MbpsSOIC
ADM3076E16MbpsSOIC
ADM3077E16MbpsSOIC
ADM3078E16MbpsSOIC
ADM3485E12MbpsDIP, SOIC
ADM3490E12MbpsSOIC
ADM3491E12MbpsSOIC