| Features |
 |
- Wideband DC to 2 GHz
- ADG918 is an Absorptive Switch; ADG919
is a Reflective Switch
- High Off Isolation (43 dB @ 1 GHZ)
- Low Insertion Loss (1 dB DC to 900 MHz)
|
- Single 1.65 to 2.75 V Power Supply
- CMOS/LVTTL Control Logic
- 8 Lead MSOP & Tiny 3 x 3 mm
CSP Packages
- Low Power Consumption (5 µA)
|
| |
|
| Design Tools |
 |
Impedance Matching Tutorial
This tutorial examines the Smith Chart and its application to transmission line impedance matching.
|
 |
 |
 |
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
|
 |
 |
|