Analog Devices AD9910 - 1 GSPS, 14-Bit, 3.3 V CMOS Direct Digital Synthesizer
RF/IF Components
DDS Modulators
Digital Up/Down Converters
Direct Digital Synthesis (DDS) 
Log Amps/Detectors
Mixers/Multipliers
Modulators/Demodulators
PLL Synthesizers/VCOs
RF Switches
RF/IF Amplifiers
RF/IF Transceivers
RMS Detectors
RX/TX Subsystems
Short Range Transceivers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD9910 1 GSPS, 14-Bit, 3.3 V CMOS Direct Digital Synthesizer

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The AD9910 is a direct digital synthesizer (DDS) featuring an integrated 14-bit DAC and supporting sample rates up to 1 GSPS. The AD9910 employs an advanced, proprietary DDS technology that...More
 Specifications
Master fclk 1000MHz
Resolution (Bits) 14bit
Tuning Word Width (bits) 32bit
I Supply total (max) n/a
FS Iout (mA nom) 20mA
Compliance Range (V) 0.5V
REFCLK Multiplier Yes
On-Board Comparator No
I/O Interface Parallel, Serial
Find Similar Products
 
 Functional Block Diagram Enlarge
AD9910 Functional Block Diagram
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • 1 GSPS internal clock speed (up to 400 MHz analog output)
  • Integrated 1 GSPS, 14-bit DAC
  • 0.23 Hz or better frequency resolution
  • Phase noise ≤ −125 dBc/Hz @ 1 kHz offset
    (400 MHz carrier)
  • Excellent dynamic performance with >80 dB
    narrow-band SFDR
  • Serial input/output (I/O) control
  • Automatic linear or arbitrary frequency, phase, and amplitude sweep capability
  • 8 frequency and phase offset profiles
  • Sin(x)/(x) correction (inverse sinc filter)
  • 1.8 V and 3.3 V power supplies
  • Software and hardware controlled power-down
  • 100-lead TQFP_EP package
 

 
 Design Tools
AD9910 Evaluation Tools
 
  • AD9910/PCBZ Data Sheet (pdf, 1,328,686 bytes)
     
  • Bill of Materials, Rev. F (pdf, 74,037 bytes)
     
  • Evaluation Software, Rev. 1.0.0 (zip, 6,129,130 bytes)
     
  • Evaluation Board Schematics, Rev. G (pdf, 224,006 bytes)
     
  • Gerber Files, Rev. G (zip, 263,170 bytes)

     
    Price, Packaging, and AvailabilityPrint Table
    AD9910 Model Options
    Model Status Package Pins Temp
    Range
    Price*
    (1000 pcs.)
    Available RoHS Compliant Samples
    Cart
    Purchase
    Cart
    AD9910/PCBZ Prodn EVALUATION BOARDS 100 Ind $354.20 9/5/2008Y Contact ADIAdd to Cart
    AD9910BSVZ Prodn 100 ld TQFP w/ 5mm exposed pad 100 Ind $35.33 9/5/2008Y
    Material
    Declaration
    Contact ADIAdd to Cart
    AD9910BSVZ-REEL Prodn 100 ld TQFP w/ 5mm exposed pad 100 Ind $35.33 - Y
    Material
    Declaration
    Contact ADIAdd to Cart
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
    View Sales and Distribution Offices

     

     
    Find Similar Products
       

    Part#Master fclk Resolution (Bits)Tuning Word Width (bits)Nominal Supply (V)I Supply total (max)FS Iout (mA nom)REFCLK MultiplierI/O InterfacePrice* (1000 pcs.)
    AD9951400MHz1432Multi(+1.8, +3.3); Single(+1.8)n/a10YesSerial$13.90
    AD9952400MHz1432Multi(+1.8, +3.3); Single(+1.8)n/a10YesSerial$15.68
    AD9953400MHz1432Multi(+1.8, +3.3); Single(+1.8)n/a10YesSerial$14.92
    AD9954400MHz1432Multi(+1.8, +3.3); Single(+1.8)n/a10YesSerial$17.45
    AD9956400MHz1448Multi(+1.8, +3.3)n/a10NoSerial$17.45
    AD99101000MHz1432Single(+1.8); Single(+3.3)n/a20YesParallel; Serial$35.33
    AD99121000MHz1448Multi(+1.8, +3.3)394mA-YesSerial$37.70

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.