| Features |
 |
- Operation: 400 MHz to 2700 MHz
- Gain of 17 dB at 880 MHz
- OIP3 of 45 dBm at 880 MHz
- P1dB of 25.4 dBm at 880 MHz
- Noise figure: 4 dB at 880 MHz
|
- Power supply: 5 V
- Power supply current: 104 mA typical
- Internal active biasing
- Thermally efficient SOT-89 package
- ESD rating of ±4 kV (Class 3A)
|
| |
|