| Features |
 |
- Six Independent Wideband Processing Channels
- Processes 6 Wideband carriers (UMTS, CDMA2000, TD-SCDMA, etc.)
- Four Single Ended or Two LVDS Parallel Input Ports (16 linear bit plus 3-bit exponent) at 150 MHz
- Can support 300MHz input using some external interface logic
- Three 16-bit Parallel Output Ports operating at
up to 200 MHz
- Real or complex input ports
- Quadrature correction andDC correction
for complex inputs
|
- Can support output rate up to 34 MSPS
- RMS/Peak Power monitoring of
input ports
- Programmable attenuator control for
external Digital Variable Gain Amplifier (DVGA)
- Three Programmable coefficient FIR
Filters per channel
- One Interpolating Half Band
Filter per channel |
| |
|