| Features |
 |
- Single Chip Solution, Contains Internal Oscillator and
Voltage Reference
- No Adjustments Required
- Interfaces to Half-Bridge, 4-Wire LVDT
- DC Output Proportional to Position
- 20 Hz to 20 kHz Frequency Range
- Unipolar or Bipolar Output
|
- Will Also Decode AC Bridge Signals
- Outstanding Performance
Linearity: 0.05%
Output Voltage: ±11 V
Gain Drift: 20 ppm/°C (typ)
Offset Drift: 5 ppm/°C (typ)
|
| |
|