| Specifications |
| Offset Voltage (µV) |
100µV |
| Offset Voltage Tempco |
0.5µV/C |
| Gain |
100 |
| Gain Match |
3% |
| Noise Voltage Density |
0.7nV/rthz |
| Offset Current (nA) |
35nA |
| Breakdown Voltage (V) |
36V |
| Col-Base lkg cur (pA) |
200pA |
| Col-Col lkg Current (pA) |
n/a |
| Col-Emit lkg Current (pA) |
n/a |
| Temp Range (°C) |
-40 to 85 |
| Package |
TO-78 |
| Find Similar Products |
|
|