Analog Devices AD5370 - 40-Channel, 16-Bit, Serial Input, Voltage Output DAC
Digital to Analog Converters
D/A Converters 
Audio D/A Converters
Digital Potentiometers
Video Encoders
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD5370 40-Channel, 16-Bit, Serial Input, Voltage Output DAC

Data Sheets
Application Notes Evaluation Boards html(2k) Price, Packaging, and Availability
Product Description
The AD5370* contains forty 16-bit DACs in a single 64-lead LFCSP and a 64-lead LQFP. The device provides buffered voltage outputs with a span that is 4× the reference voltage. The gain and offset...More
For an overview of the AD536x and AD537x products, view the AD536x, AD537x Family Selection Table.
 Specifications
Resolution (Bits) 16bit
DAC Update Rate 540kSPS
DAC Settling Time 20µs
# DAC Outputs 40
DAC Type Voltage Out
DAC Input Format Ser, SPI
Output FSR (Bip 2Vref), (Uni 4 x VRef)
Ref Int/Ext Ext
Supply Vnom Multi(±15, +2.5Dig) , Multi(±15, +3.3Dig) , Multi(±15, +3Dig), Multi(±15, +5Dig)
Find Similar Products
 
 Functional Block Diagram Enlarge
AD5370 Functional Block Diagram
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • 40-channel DAC in a 64-lead LFCSP and a 64-lead LQFP
  • Guaranteed monotonic to 16 bits
  • Maximum output voltage span of 4 × VREF (20 V)
  • Nominal output voltage span of −4 V to +8 V
  • Multiple, independent output spans available
  • System calibration function allowing user-programmable offset and gain
  • Channel grouping and addressing features
  • Thermal shutdown function
  • DSP/microcontroller-compatible serial interface
  • SPI serial interface
  • 2.5 V to 5.5 V digital interface
  • Digital reset (RESET)
 

 
 Design Tools
AD5371/AD5372/AD5373 Evaluation Tools

 
Price, Packaging, and AvailabilityPrint Table
AD5370 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD5370BCPZ Prodn 64 ld LFCSP (9x9mm, 7.10 exposed pad) 64 Ind $63.65 9/5/2008Y
Material
Declaration
Add to CartAdd to Cart
AD5370BCPZ-REEL7 Prodn 64 ld LFCSP (9x9mm, 7.10 exposed pad) 64 Ind $63.65 - Y
Material
Declaration
Contact ADIAdd to Cart
AD5370BSTZ-REEL Prodn 64 ld LQFP (10x10mm) 64 Ind $63.65 - Y
Material
Declaration
Contact ADIAdd to Cart
EVAL-AD5370EBZ Prodn EVALUATION BOARDS - TBD $201.39 9/5/2008Y Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
Parametric Selection Table
   

Part#Res (bits)Update RateSettling Time# Outputs
AD5372162MSPS20µs32
AD5371142MSPS20µs40
AD5764161.26MSPS8µs4
AD5545162MSPS500ns2
AD5547162MSPS500ns2
AD977716400MSPS11ns2
AD5061161.3MSPS4µs1
AD5062161.3MSPS4µs1
AD5546162MSPS500ns1
AD5662161.2MSPS8µs1
AD7681640MSPS25ns1