AD5611:  2.7 V to 5.5 V, <100 μA, 10-Bit nanoDAC®, SPI Interface in SC70 Package

The AD5601/AD5611/AD5621, members of the nanoDAC® family, are single, 8-/10-/12-bit, buffered voltage output DACs that operate from a single 2.7 V to 5.5 V supply, consuming typically 75 μA at ...More

AD5611:  2.7 V to 5.5 V, <100 μA, 10-Bit nanoDAC®, SPI Interface in SC70 Package

Product Description

The AD5601/AD5611/AD5621, members of the nanoDAC® family, are single, 8-/10-/12-bit, buffered voltage output DACs that operate from a single 2.7 V to 5.5 V supply, consuming typically 75 μA at 5 V. The parts come in a tiny SC70 package. Their on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The AD5601/AD5611/AD5621 utilize a versatile 3-wire serial interface that operates at clock rates up to 30 MHz and is compatible with SPI, QSPI™, MICROWIRE™, and DSP interface standards.

The reference for the AD5601/AD5611/AD5621 is derived from the power supply inputs and, therefore, gives the widest dynamic output range. The parts incorporate a power-on reset circuit, which ensures that the DAC output powers up to 0 V and remains there until a valid write to the device takes place.

The AD5601/AD5611/AD5621 contain a power-down feature that reduces current consumption to typically 0.2 μA at 3 V.

They also provide software-selectable output loads while in power-down mode. The parts are put into power-down mode over the serial interface.

The low power consumption of these parts in normal operation makes them ideally suited to portable battery-operated equipment. The combination of small package and low power makes these nanoDAC devices ideal for level-setting requirements, such as generating bias or control voltages in space-constrained and power-sensitive applications.

Product Highlights

  1. Available in a space-saving, 6-lead SC70 package.
  2. Low power, single-supply operation. The AD5601/ AD5611/AD5621 operate from a single 2.7 V to 5.5 V supply with a maximum current consumption of 100 μA, making them ideal for battery-powered applications.
  3. The on-chip output buffer amplifier allows the output of the DAC to swing rail-to-rail with a typical slew rate of 0.5 V/μs.
  4. Reference is derived from the power supply.
  5. High speed serial interface with clock speeds up to 30 MHz. Designed for very low power consumption. The interface powers up only during a write cycle.
  6. Power-down capability. When powered down, the DAC typically consumes 0.2 μA at 3 V. Power-on reset with brownout detection.

Applications

  • Voltage level setting
  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators
  • Data Sheet, Rev. D, 5/08

    Features

    • 6-lead SC70 package
    • Micropower operation: 100 μA maximum at 5 V
    • Power-down typically to 0.2 μA at 3 V
    • 2.7 V to 5.5 V power supply
    • Guaranteed monotonic by design
    • Power-on reset to 0 V with brownout detection
    • 3 power-down functions
    • See Data Sheet for Additional Information

    Diagrams

    AD5611 Diagram
    Functional Block Diagram for AD5611

    Specifications

    Resolution (Bits) 10bit
    DAC Update Rate 1.7MSPS
    DAC Settling Time 6µs
    # DAC Outputs 1
    DAC Type Voltage Out
    DAC Input Format Ser,SPI
    Output FSR (Uni Vdd)
    Ref Int/Ext Ext
    Supply Vnom Single(+3),Single(+3.3),Single(+5)
    Pwr Diss (Max) 550µW
    Package SC70

    AD5045 - Fully Accurate 14-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V in a TSSOP

    AD5065 - Fully Accurate 16-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V in a TSSOP

    AD5398A - 120 mA, Current Sinking, 10-Bit, I2C DAC

    AD5025 - Fully Accurate 12-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V in a TSSOP

    Subscribe to New Products Feed More
    Part# Res (bits) Update Rate Settling Time # Outputs
    AD9751 10 300MSPS 11ns 1
    AD7533 10 1.7MSPS 600ns 1
    AD9740 10 210MSPS 11ns 1
    AD5611 10 1.7MSPS 6µs 1
    AD5612 10 1.7MSPS 6µs 1
    ADV7128 10 80MSPS 12ns 1
    AD9750 10 125MSPS 35ns 1