AD627:  Micropower, Single and Dual Supply Rail-to-Rail Instrumentation Amplifier

The AD627 is an integrated, micropower instrumentation amplifier that delivers rail-to-rail output swing on single and dual (+2.2 V to ±18 V) supplies. The AD627 provides excellent ac and dc ...More

AD627:  Micropower, Single and Dual Supply Rail-to-Rail Instrumentation Amplifier

Product Description

The AD627 is an integrated, micropower instrumentation amplifier that delivers rail-to-rail output swing on single and dual (+2.2 V to ±18 V) supplies. The AD627 provides excellent ac and dc specifications while operating at only 85 μA maximum.

The AD627 offers superior flexibility by allowing the user to set the gain of the device with a single external resistor while con-forming to the 8-lead industry-standard pinout configuration. With no external resistor, the AD627 is configured for a gain of 5. With an external resistor, it can be set to a gain of up to 1000.

A wide supply voltage range (+2.2 V to ±18 V) and micropower current consumption make the AD627 a perfect fit for a wide range of applications. Single-supply operation, low power consumption, and rail-to-rail output swing make the AD627 ideal for battery-powered applications. Its rail-to-rail output stage maximizes dynamic range when operating from low supply voltages. Dual-supply operation (±15 V) and low power consumption make the AD627 ideal for industrial applications, including 4 to 20 mA loop-powered systems.

The AD627 does not compromise performance, unlike other micropower instrumentation amplifiers. Low voltage offset, offset drift, gain error, and gain drift minimize errors in the system. The AD627 also minimizes errors over frequency by providing excellent CMRR over frequency. Because the CMRR remains high up to 200 Hz, line noise and line harmonics are rejected.

The AD627 provides superior performance, uses less circuit board area, and costs less than micropower discrete designs.

Applications

  • 4 to 20 mA loop-powered applications
  • Low power medical instrumentation—ECG, EEG
  • Transducer interfacing
  • Thermocouple amplifiers
  • Industrial process controls
  • Low power data acquisition
  • Portable battery-powered instruments
  • Features

    • Micropower, 85 μA maximum supply current
    • Wide power supply range (+2.2 V to ±18 V)
    • Easy to use
      Gain set with one external resistor
      Gain range 5 (no resistor) to 1000
    • Higher performance than discrete designs
    • Rail-to-rail output swing
    • High accuracy dc performance
      0.03% typical gain accuracy (G = +5) (AD627A)
      10 ppm/°C typical gain drift (G = +5)
      125 μV maximum input offset voltage (AD627B dual supply)
      200 μV maximum input offset voltage (AD627A dual supply)
    • 1 μV/°C maximum input offset voltage drift (AD627B)
      3 μV/°C maximum input offset voltage drift (AD627A)
    • Noise: 38 nV/√Hz RTI noise @ 1 kHz (G = +100)
    • Excellent ac specifications
      AD627A: 77 dB minimum CMRR (G = +5)
      AD627B: 83 dB minimum CMRR (G = +5)
      80 kHz bandwidth (G = +5)
      135 μs settling time to 0.01% (G = +5, 5 V step)

    Diagrams

    AD627 Diagram
    Pin Configuration Diagram for AD627

    Specifications

    Single/Dual Supply Single/Dual
    Voltage Supply (Vmax) ±18V
    Gain Setting Method Resistor
    Gain Range (min to max) 995
    Bandwidth G=10 (kHz typ) 30kHz
    CMRR (dB) 77dB
    Vnoise RTI 1-10 Hz µVp-p 1.2µV p-p
    Temperature Range -40 to +85
    Gain Error (%) max +0.35%
    Supply Current (max) 0.06mA
    Package DIP,SOIC
    Vosi (µV) 50µV

    Explore Other Products

    AD8226 - Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier

    EVAL-INAMP - Evaluation Boards for the AD620 Series and AD8220 Series Instrumentation Amplifiers (EVAL-INAMP-62RZ/82RZ/82RMZ)

    AD8223 - Single-Supply, Low Cost Instrumentation Amplifier

    AD8295 - Precision Instrumentation Amplifier with Signal Processing Amplifiers

    Subscribe to New Products Feed More
    Part# Description Single/Dual Supply Vcc-Vee Gain Setting Method Bandwidth G=10 (kHz typ) Gain min. Gain max. Min CMRR @ 60 Hz Min Gain Min CMRR @ 60Hz Max Gain Vnoise RTI 1-10 Hz µVp-p Price* (1000-4999)
    AD522 Diff Amp Dual 10V to 36V Resistor 3 1 1,000 75dB 100dB 4 -
    AD524 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $9.52
    AD526 Software Programmable Dual 9V to 33V Software 350 1 16 - - 3 $6.39
    AD620 General Purpose IA Dual 4.6V to 36V Resistor 800 1 10,000 73dB 110dB 0.28 $3.18
    AD621 Precision IA Dual 4.6V to 18V Pin 800 10 100 93dB 110dB 0.28 $4.09
    AD622 Low Cost IA Dual 5.2V to 36V Resistor 800 1 1,000 66dB 103dB 0.3 $2.51
    AD623 S.S R-R IA Single/Dual 2.7V to 12V Resistor 100 1 1,000 70dB 105dB 2 $1.40
    AD624 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $11.93
    AD625 Programmable Gain IA Dual 12V to 36V Resistor 400 1 10,000 70dB 110dB 0.3 $8.78
    AD626 Diff Amp Single/Dual 2.4V to 12V Pin 100 10 100 55dB 55dB 2