AD6622: 65 MSPS, Quad Transmit Signal Processor (TSP)
Designed for multicarrier, multimode transmitters, the AD6622 is part of Analog Devices' SoftCell™ Multicarrier transceiver chipset. It is compatible with the latest TxDAC® digital-to-analog ...More
This product is currently being phased out of production.
Not recommended for new designs.
For assistance in finding alternate products, please use the selection table below.
AD6622: 65 MSPS, Quad Transmit Signal Processor (TSP)
Product Description
Designed for multicarrier, multimode transmitters, the AD6622 is part of Analog Devices' SoftCell™ Multicarrier transceiver chipset. It is compatible with the latest TxDAC® digital-to-analog converters including the recently introduced AD9754, 14-bit device. The AD6622 has four identical digital transmit signal processors (TSP) complete with synchronization circuitry and cascadable, wideband channel summation. Each AD6622 channel has three cascaded signal-processing elements: a RAM-programmable Coefficient interpolating Filter (RCF), a Cascaded Integrated Comb (CIC) interpolating filter, and a numerically controlled oscillator (NCO) frequency translator.
Features
- 65 MSPS Wideband Input and Output (18-Bit)
- Four Independent Digital Transmitters in a Single Package
- Separate 3-Wire Serial Data Input for Each Channel
- Programmable Interpolating
RAM Coefficient Filters - Programmable IF For Each Channel
- JTAG Boundary Scan
|
Download this Selection Table (pdf, 22,589 bytes) |
|
Last Updated: 9/2007 |
|
| Generic Part # | MSPS | GSM, EDGE/GPRS | CDMA2000 | UMTS | TDS-CDMA | |
|---|---|---|---|---|---|---|
| 1x | 3x | |||||
| AD6620 | 65 | 1 Channel (main and diversity) |
1 Channel 2 samples per chip |
1 Channel with FPGA to finish filtering 2 samples per chip |
1 Channel with FPGA to finish filtering 2 samples per chip |
1 Channel |
| AD6624 | 80 | 4 Channels 2 samples per symbol |
2 Channels 2 samples per chip |
1 Channel with FPGA for serial to parallel conversion 2 samples per chip |
1 Channel with FPGA for serial to parallel conversion 2 samples per chip |
4 Channels 1 sample per chip |
| AD6624A | 100 | 2 Channels with FPGA for serial to parallel conversion 2 samples per chip |
||||
| AD6634 | 80 | 4 Channels 2 samples per symbol |
2 Channels 4 samples per chip Digital AGC |
2 Channels 4 samples per chip Digital AGC |
2 Channels 4 samples per chip Digital AGC |
4 Channels 1 sample per chip |
| AD6635 | 80 | 8 Channels 2 samples per symbol |
4 Channels 4 samples per chip Digital AGC |
4 Channels 4 samples per chip Digital AGC |
4 Channels 4 samples per chip Digital AGC |
8 Channels 1 sample per chip |
| AD6636 | 150 | 6 Channels 4 / 8 samples per symbol |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 1 / 2 / 4 samples per chip |
| back to top | ||||||
| Generic Part # | MSPS | GSM, EDGE/GPRS | CDMA2000 | UMTS | TDS-CDMA | |
|---|---|---|---|---|---|---|
| 1x | 3x | |||||
| AD6622 | 75 |
4 Channels Serial output |
2 Channels Serial output |
1 Channel Serial output |
1 Channel Serial output |
4 Channels Serial output |
| AD6623 | 104 | 4 Channels Modulate using I/Q symbols Direct modulation xPSK Mode switching Power Ramping |
2 Channels (real output) Serial output Includes IIR filter for phase pre-distortion |
2 Channels (real output) Serial output |
2 Channels (real output) Serial output |
4 Channels Serial output Power Ramping Direct modulation |
| AD6633 | 125 | 6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine Includes IIR filter for phase pre-distortion |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
| back to top | ||||||
| Generic Part # | MSPS | GSM, EDGE/GPRS | CDMA2000 | UMTS | TDS-CDMA | |
|---|---|---|---|---|---|---|
| 1x | 3x | |||||
| AD6652 | 65 | 4 Channels 2 samples per symbol |
2 Channels with some external filtering 4 samples per chip Digital AGC |
2 Channels with some external filtering 4 samples per chip Digital AGC |
2 Channels with some external filtering 4 samples per chip Digital AGC |
4 Channels 1 sample per chip |
| AD6653 | 150 | 2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 4 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
| AD6654 | 92.16 | 6 Channels 4 / 8 samples per symbol |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 1 / 2 / 4 samples per chip |
| AD6655 | 150 | 2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 4 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
| back to top | ||||||
| Generic Part # | Master Clock (MSPS min) | Power Supply Voltage (Vnom) | Power Dissipation (mW max) | Description |
|---|---|---|---|---|
| AD9856 | 200 | Single (+3) | 1590 | 200 MHz Quadrature Digital Upconverter With 12-Bit Data Path |
| AD9857 | 200 | Single (3.3 V) | 2029 | 200 MSPS Quadrature Digital Upconverter with 14-bit Data Path |
| AD9957 | 1000 | Multi (1.8, 3.3) | 1800 | 1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC |
| back to top | ||||