Analog Devices AD6624 - 80 MSPS, Quad Receiver Signal Processor
RF/IF Components
DDS Modulators
Digital Up/Down Converters 
Direct Digital Synthesis (DDS)
Log Amps/Detectors
Mixers/Multipliers
Modulators/Demodulators
PLL Synthesizers/VCOs
RF Switches
RF/IF Amplifiers
RF/IF Transceivers
RMS Detectors
RX/TX Subsystems
Short Range Transceivers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD6624 80 MSPS, Quad Receiver Signal Processor

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
Designed for multicarrier, multimode receivers, the AD6624 is part of Analog Devices' SoftCell™ Multicarrier transceiver chipset. It is compatible with the latest IF-Sampling analog-to-digital...More
 Specifications
Digital TX/RX RX
Input Sampling (MSPS) 80MSPS
Resampler X
Baseband Interface Serial
Input Ports 2
Ouput Ports 4
Package MQFP
Find Similar Products
 
 Functional Block Diagram Enlarge
AD6624
Symbols and Footprints
 Features
  • 80 MSPS Wideband Input (14-Bit)
  • Four Independent Digital Receivers in a Single Package
  • Digital Re-sampling for non-Integer Decimation Rates
  • Programmable Decimating RAM
    Coefficient FIR Filters
  • 3.3 Volt CMOS
  • JTAG Boundary Scan, Built in Self Test
    (BIST) Capability
 

 
 Design Tools
AD6624/AD6624A Evaluation Board and Software
The AD6624/AD6624A Evaluation Kit provides a very simple means to evaluate the AD6624 (or AD6624A), its filtering capability, and its features.
AD6624 (AD6624A) IBIS Models
 
  • AD6624AABC
     
  • AD6624AS

     

     
    Suggested Complementary Products
    AD6644: 14-Bit, 40 MSPS/65 MSPS Analog-to-Digital Converter

    Signal Chains
    Visit our interactive signal chains for more complementary products

     
    Find Similar Products
    Download this Selection Table
    (pdf, 21,961 bytes)
    Last Updated: 9/2007
    DDCs
    Generic Part # MSPS GSM, EDGE/GPRS CDMA2000 UMTS TDS-CDMA
          1x 3x    
    AD6620 65

    1 Channel

    (main and diversity)

    1 Channel

    2 samples per chip

    1 Channel with FPGA to finish filtering

    2 samples per chip

    1 Channel with FPGA to finish filtering

    2 samples per chip

    1 Channel
    AD6624 80

    4 Channels

    2 samples per symbol

    2 Channels

    2 samples per chip

    1 Channel with FPGA for serial to parallel conversion

    2 samples per chip

    1 Channel with FPGA for serial to parallel conversion

    2 samples per chip

    4 Channels

    1 sample per chip

    AD6624A 100

    2 Channels with FPGA for serial to parallel conversion

    2 samples per chip

    AD6634 80

    4 Channels

    2 samples per symbol

    2 Channels

    4 samples per chip

    Digital AGC

    2 Channels

    4 samples per chip

    Digital AGC

    2 Channels

    4 samples per chip

    Digital AGC

    4 Channels

    1 sample per chip

    AD6635 80

    8 Channels

    2 samples per symbol

    4 Channels

    4 samples per chip

    Digital AGC

    4 Channels

    4 samples per chip

    Digital AGC

    4 Channels

    4 samples per chip

    Digital AGC

    8 Channels

    1 sample per chip

    AD6636 150

    6 Channels

    4 / 8 samples per symbol

    6 Channels

    4 samples per chip

    Digital AGC

    6 Channels

    4 samples per chip

    Digital AGC

    6 Channels

    4 samples per chip

    Digital AGC

    6 Channels

    1 / 2 / 4 samples per chip

    back to top
    DUCs
    Generic Part # MSPS GSM, EDGE/GPRS CDMA2000 UMTS TDS-CDMA
          1x 3x    
    AD6622

    75

    4 Channels

    Serial output

    2 Channels

    Serial output

    1 Channel

    Serial output

    1 Channel

    Serial output

    4 Channels

    Serial output

    AD6623 104

    4 Channels

    Modulate using I/Q symbols

    Direct modulation xPSK

    Mode switching

    Power Ramping

    2 Channels (real output)

    Serial output

    Includes IIR filter for phase pre-distortion

    2 Channels (real output)

    Serial output

    2 Channels (real output)

    Serial output

    4 Channels

    Serial output

    Power Ramping

    Direct modulation

    AD6633 125

    6 Channels

    Modulated I/Q data

    VersaCREST™ Crest Reduction Engine

    IF/RF compensation using complex filter

    6 Channels

    Modulated I/Q data

    VersaCREST™ Crest Reduction Engine

    Includes IIR filter for phase pre-distortion

    6 Channels

    Modulated I/Q data

    VersaCREST™ Crest Reduction Engine

    IF/RF compensation using complex filter

    6 Channels

    Modulated I/Q data

    VersaCREST™ Crest Reduction Engine

    IF/RF compensation using complex filter

    6 Channels

    Modulated I/Q data

    VersaCREST™ Crest Reduction Engine

    IF/RF compensation using complex filter

    back to top
    Integrated ADC/DDC Receivers
    Generic Part # MSPS GSM, EDGE/GPRS CDMA2000 UMTS TDS-CDMA
          1x 3x    
    AD6652 65

    4 Channels

    2 samples per symbol

    2 Channels with some external filtering

    4 samples per chip

    Digital AGC

    2 Channels with some external filtering

    4 samples per chip

    Digital AGC

    2 Channels with some external filtering

    4 samples per chip

    Digital AGC

    4 Channels

    1 sample per chip

    AD6653 150

    2 x 6 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    2 x 12 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    2 x 6 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    2 x 4 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    2 x 12 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    AD6654 92.16

    6 Channels

    4 / 8 samples per symbol

    6 Channels

    4 samples per chip

    Digital AGC

    6 Channels

    4 samples per chip

    Digital AGC

    6 Channels

    4 samples per chip

    Digital AGC

    6 Channels

    1 / 2 / 4 samples per chip

    AD6655 150

    2 x 6 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    2 x 12 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    2 x 6 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    2 x 4 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    2 x 12 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    back to top
    QDUCs
    Generic Part # Master Clock (MSPS min) Power Supply Voltage (Vnom) Power Dissipation (mW max) Description
    AD9856 200 Single (+3) 1590 200 MHz Quadrature Digital Upconverter With 12-Bit Data Path
    AD9857 200 Single (3.3 V) 2029 200 MSPS Quadrature Digital Upconverter with 14-bit Data Path
    AD9957 1000 Multi (1.8, 3.3) 1800 1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC
    back to top