AD6636: 150 MSPS Wideband (Digital) Receive Signal Processor (RSP)
The AD6636 is a (Digital) Receive Signal Processor intended for direct IF sampling or highly sampled baseband radios requiring wide-bandwidth input signals. It has been optimized for the demanding ...More
AD6636: 150 MSPS Wideband (Digital) Receive Signal Processor (RSP)
Product Description
The AD6636 is a (Digital) Receive Signal Processor intended for direct IF sampling or highly sampled baseband radios requiring wide-bandwidth input signals. It has been optimized for the demanding filtering requirements of wideband standards like, CDMA2000, UMTS, and TD-SCDMA. The AD6636 is designed to be used as part of radio system that uses either an IF sampling ADC, or a baseband sampling ADC.
The AD6636 has the following signal processing stages: a Frequency Translator, a 5th order Cascaded Integrated Comb filter, two sets of Cascaded Fixed Coefficient Finite Impulse Response (FIR) and Half Band filters, three cascaded programmable coefficient Sum of Product FIR filters, an Interpolating Half Band Filter (LHB) and a digital Automatic Gain Control (AGC) Block. Multiple modes are supported for clocking data into and out of the chip to provide flexibility for interfacing to a wide variety of digitizers. Programming and control is accomplished via serial or microport interfaces.
The AD6636 features a fractional clock multiplier that uses the ADC clock to produce a digital down converter master clock up to 200 MHz. This internal phased-locked loop (PLL) allows optimum digital clock rates, regardless of the converter sampling rate, enabling the best possible digital signal decimation and filtering. Three 16-bit parallel output ports accommodate high data rate 3G applications. An on-chip interpolating half band filter can also be used to further increase the output rate while still allowing for very efficient filters. In addition, each channel has a digital AGC for output data scaling.
- Data Sheet Rev A, 06/2005 (pdf 1133kB)
- (About Data Sheets)
Features
- Six Independent Wideband Processing Channels
- Processes 6 Wideband carriers (UMTS, CDMA2000, TD-SCDMA, etc.)
- Four Single Ended or Two LVDS Parallel Input Ports (16 linear bit plus 3-bit exponent) at
150 MHz - Can support 300MHz input using some external interface logic
- Three 16-bit Parallel Output Ports operating at
up to 200 MHz - Real or complex input ports
- Quadrature correction andDC correction
for complex inputs
- Can support output rate up to 34 MSPS
- RMS/Peak Power monitoring of
input ports - Programmable attenuator control for
external Digital Variable Gain
Amplifier (DVGA) - Three Programmable coefficient FIR
Filters per channel - One Interpolating Half Band
Filter per channel
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD6636
150 MSPS Wideband (Digital) Receive Signal Processor (RSP)
Functional Block Diagram for AD6636
|
Download this Selection Table (pdf, 22,589 bytes) |
|
Last Updated: 9/2007 |
|
| Generic Part # | MSPS | GSM, EDGE/GPRS | CDMA2000 | UMTS | TDS-CDMA | |
|---|---|---|---|---|---|---|
| 1x | 3x | |||||
| AD6620 | 65 | 1 Channel (main and diversity) |
1 Channel 2 samples per chip |
1 Channel with FPGA to finish filtering 2 samples per chip |
1 Channel with FPGA to finish filtering 2 samples per chip |
1 Channel |
| AD6624 | 80 | 4 Channels 2 samples per symbol |
2 Channels 2 samples per chip |
1 Channel with FPGA for serial to parallel conversion 2 samples per chip |
1 Channel with FPGA for serial to parallel conversion 2 samples per chip |
4 Channels 1 sample per chip |
| AD6624A | 100 | 2 Channels with FPGA for serial to parallel conversion 2 samples per chip |
||||
| AD6634 | 80 | 4 Channels 2 samples per symbol |
2 Channels 4 samples per chip Digital AGC |
2 Channels 4 samples per chip Digital AGC |
2 Channels 4 samples per chip Digital AGC |
4 Channels 1 sample per chip |
| AD6635 | 80 | 8 Channels 2 samples per symbol |
4 Channels 4 samples per chip Digital AGC |
4 Channels 4 samples per chip Digital AGC |
4 Channels 4 samples per chip Digital AGC |
8 Channels 1 sample per chip |
| AD6636 | 150 | 6 Channels 4 / 8 samples per symbol |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 1 / 2 / 4 samples per chip |
| back to top | ||||||
| Generic Part # | MSPS | GSM, EDGE/GPRS | CDMA2000 | UMTS | TDS-CDMA | |
|---|---|---|---|---|---|---|
| 1x | 3x | |||||
| AD6622 | 75 |
4 Channels Serial output |
2 Channels Serial output |
1 Channel Serial output |
1 Channel Serial output |
4 Channels Serial output |
| AD6623 | 104 | 4 Channels Modulate using I/Q symbols Direct modulation xPSK Mode switching Power Ramping |
2 Channels (real output) Serial output Includes IIR filter for phase pre-distortion |
2 Channels (real output) Serial output |
2 Channels (real output) Serial output |
4 Channels Serial output Power Ramping Direct modulation |
| AD6633 | 125 | 6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine Includes IIR filter for phase pre-distortion |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
| back to top | ||||||
| Generic Part # | MSPS | GSM, EDGE/GPRS | CDMA2000 | UMTS | TDS-CDMA | |
|---|---|---|---|---|---|---|
| 1x | 3x | |||||
| AD6652 | 65 | 4 Channels 2 samples per symbol |
2 Channels with some external filtering 4 samples per chip Digital AGC |
2 Channels with some external filtering 4 samples per chip Digital AGC |
2 Channels with some external filtering 4 samples per chip Digital AGC |
4 Channels 1 sample per chip |
| AD6653 | 150 | 2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 4 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
| AD6654 | 92.16 | 6 Channels 4 / 8 samples per symbol |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 1 / 2 / 4 samples per chip |
| AD6655 | 150 | 2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 4 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
| back to top | ||||||
| Generic Part # | Master Clock (MSPS min) | Power Supply Voltage (Vnom) | Power Dissipation (mW max) | Description |
|---|---|---|---|---|
| AD9856 | 200 | Single (+3) | 1590 | 200 MHz Quadrature Digital Upconverter With 12-Bit Data Path |
| AD9857 | 200 | Single (3.3 V) | 2029 | 200 MSPS Quadrature Digital Upconverter with 14-bit Data Path |
| AD9957 | 1000 | Multi (1.8, 3.3) | 1800 | 1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC |
| back to top | ||||
AD6636 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD6636BBC | Prodn | 256 Ball CSPBGA (17x17mm) | 256 | Ind | $51.20 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD6636BBCZ | Prodn | 256 Ball CSPBGA (17x17mm) | 256 | Ind | $48.97 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD6636BC/PCB | Obs | EVALUATION BOARDS | - | Ind | - | - | N | Contact ADI | Contact ADI |
| AD6636CBC | Prodn | 256 Ball CSPBGA (17x17mm) | 256 | Ind | $ | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD6636CBCZ | Prodn | 256 Ball CSPBGA (17x17mm) | 256 | Ind | $32.65 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close