| Features |
 |
- Integrated 14-Bit , 92.16 MSPS ADC
- IF Sampling Frequencies to 200 MHz
- Internal 2.4 V Reference, 2.2 Vp-p Analog Input Range
- Internal Differential Track & Hold Analog Input
- Processes 4/6 Wideband Carriers Simultaneously
- Fractional Clock Multiplier to 200 MHz
|
- Programmable Decimating FIR Filters,
Interpolating Half Band
- Filters and Programmable AGC
Loops with 96dB range
- Three 16-bit Configurable Parallel
Output Ports
- User Configurable Built in Self Test
(BIST) Capability
- 8/16-bit Microport and Sport/SPI
Serial Port Control
|
| |
|