| Features |
 |
- Dual, simultaneous sampling 14-bit, 2-channel ADC
- True differential analog inputs
- Programmable gain stage: ×1, ×2, ×3, ×4, ×6, ×8, ×12, ×16, ×24, ×32, ×48, ×64, ×96, ×128
- Throughput rate per ADC: 1 MSPS
- Analog input impedance: >1 GΩ
- Wide input bandwidth
−3 dB bandwidth: 1.7 MHz at a gain = 2
|
- 4 on-chip comparators
- SNR: 78 dB typical at gain = 2, 71 dB typical at gain = 32
- Device offset calibration
- System gain calibration
- On-chip reference: 2.5 V
- −40°C to +105°C operation
|
|
| |
|