Analog Devices AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC
Analog to Digital Converters
A/D Converters 
Audio A/D Converters
Capacitance to Digital Converters
Energy Measurement
Isolated A/D Converters
Synchro/Resolver to Digital Converters
Temperature to Digital Converters
Touchscreen Controllers
Video Decoders
Voltage to Frequency Converters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD7682 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC

Data Sheets
Application Notes pdf(307k) Evaluation Boards html(6k) Price, Packaging, and Availability
Product Description
The AD7682/AD7689 are 4-channel/8-channel, 16-bit, charge redistribution successive approximation register (SAR) analog-to-digital converters (ADCs) that operate from a single power supply,...More
 
 Functional Block Diagram Enlarge
AD7682/AD7689 Functional Block Diagram
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • 16-bit resolution with no missing codes
  • 4-channel (AD7682)/8-channel (AD7689) multiplexer with choice of inputs
    Unipolar single ended
    Differential (GND sense)
    Pseudobipolar
  • Throughput: 250 kSPS
  • INL: ±0.5 LSB typical, ±1.5 LSB maximum (±23 ppm or FSR)
  • Dynamic range: 93.8 dB
  • SINAD: 92.5 dB @ 20 kHz
  • THD: −100 dB @ 20 kHz
  • Analog input range: 0 V to VREF with VREF up to VDD
  • Multiple reference types
    Internal selectable 2.5 V or 4.096 V
    External buffered (up to 4.096 V)
    External (up to VDD)
  • Internal temperature sensor
  • Channel sequencer, selectable 1-pole filter, busy indicator
  • No pipeline delay, SAR architecture
 

 

 
Price, Packaging, and AvailabilityPrint Table
AD7682 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD7682BCPZ Prodn 20 ld LFCSP 4x4mm (2.5EP 20 Ind $6.01 10/24/2008Y
Material
Declaration
Add to CartAdd to Cart
AD7682BCPZRL7 Prodn 20 ld LFCSP 4x4mm (2.5EP 20 Ind $6.01 1/16/2009Y
Material
Declaration
Contact ADIAdd to Cart
EVAL-AD7682CBZ Prodn EVALUATION BOARDS 10 Ind $151.80 - Y Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
Parametric Selection Table
   

Part#
Sorry, there are no generics to display.