AD7689: 16-Bit, 8-Channel, 250 kSPS PulSAR® ADC
The AD7682/AD7689 are 4-channel/8-channel, 16-bit, charge redistribution successive approximation register (SAR) analog-to-digital converters (ADCs) that operate from a single power supply, ...More
AD7689: 16-Bit, 8-Channel, 250 kSPS PulSAR® ADC
Product Description
The AD7682/AD7689 are 4-channel/8-channel, 16-bit, charge redistribution successive approximation register (SAR) analog-to-digital converters (ADCs) that operate from a single power supply, VDD.
The AD7682/AD7689 contain all components for use in a multichannel, low power data acquisition system, including a true 16-bit SAR ADC with no missing codes; a 4-channel (AD7682) or 8-channel (AD7689), low crosstalk multiplexer useful for configuring the inputs as single ended (with or without ground sense), differential, or bipolar; an internal low drift reference (selectable 2.5 V or 4.096 V) and buffer; a temperature sensor; a selectable one-pole filter; and a sequencer that is useful when channels are continuously scanned in order.
The AD7682/AD7689 use a simple SPI interface for writing to the configuration register and receiving conversion results. The SPI interface uses a separate supply, VIO, which is set to the host logic level. Power dissipation scales with throughput.
Each AD7682/AD7689 is housed in a tiny 20-lead LFCSP with operation specified from −40°C to +85°C.
Applications
Data Sheet, Rev. 0, 5/08
Features
- 16-bit resolution with no missing codes
- 8-channel multiplexer with:
Unipolar single ended or
Differential (GND sense)/Bipolar inputs - Throughput: 250 kSPS
- INL/DNL: ±0.6 LSB typical
- Dynamic range: 93.5 dB
- Analog input range:
0 V to VREF with VREF up to VDD - Single-supply 2.7V – 5.5 V operation with 1.8 V to 5 V logic interface
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7689
16-Bit, 8-Channel, 250 kSPS PulSAR® ADC
Other Diagrams for AD7689
16-Bit, 8-Channel, 250 kSPS PulSAR® ADC
AD7689 Pin Configuration
Functional Block Diagram for AD7689
AD7656-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC
AD7658-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC
AD7262 - 1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators
AD7264 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
AD7689 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7689BCPZ | Prodn | 20 ld LFCSP 4x4mm (2.5EP | 20 | Ind | $7.07 | 10/24/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7689BCPZRL7 | Prodn | 20 ld LFCSP 4x4mm (2.5EP | 20 | Ind | $7.07 | 11/07/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD7689CBZ | Prodn | EVALUATION BOARDS | - | Ind | $151.80 | 11/07/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close