AD8099: Unprecedented Low Noise and Low Distortion High Speed Op-Amp
The AD8099 is an ultralow noise (0.95nV/√Hz) and distortion (-92dBc @ 10MHz) voltage feedback op amp, the combination of which make it ideal for 16- and 18-bit systems. The AD8099 features a new, ...More
AD8099: Unprecedented Low Noise and Low Distortion High Speed Op-Amp
Product Description
The AD8099 is an ultralow noise (0.95nV/√Hz) and distortion (-92dBc @ 10MHz) voltage feedback op amp, the combination of which make it ideal for 16- and 18-bit systems. The AD8099 features a new, highly linear, low noise input stage that increases the full power bandwidth (FPBW) at low gains with high slew rates. ADI's proprietary next generation XFCB process enables such high performance amplifiers with relatively low power.
The AD8099 features external compensation, which allows the user to set the gain bandwidth product. External compensation allows gains from +2 to +10 with minimal trade-off in bandwidth. The AD8099 also features an extremely high slew rate of 1350V/µs, giving the designer flexibility to use the entire dynamic range without trading off bandwidth or distortion. The AD8099 settles to 0.1% in 18 ns and recovers from overdrive in 50 ns.
The AD8099 drives 100 W loads at breakthrough performance levels with only 15 mA of supply current. With the wide supply voltage range (5V to 12V), low offset voltage (0.1 mV typ), wide bandwidth (700MHz for G=+2), and a GBWP up to 3.8GHz, the AD8099 is designed to work in a wide variety of applications.
The AD8099 is available in 3mm x 3mm lead frame chip scale package (LFCSP) with a new pinout that is specifically optimized for high performance, high speed amplifiers. The new package and pinout enable the breakthrough performance that previously was not achievable with amplifiers. The AD8099 is rated to work over the extended industrial temperature range, -40°C to +125°C.
- Data Sheet Rev B, 08/2004 (pdf 1208kB)
- (About Data Sheets)
Features
- Ultralow Noise: 0.95nV/vHz, 2.6pA/vHz
- Ultralow Distortion
2nd Harmonic RL=1kΩ, G=+2
-92dB @ 10MHz
3rd Harmonic RL=1kΩ, G=+2
-105dB @ 10MHz - New pinout
- Custom external compensation, gain range
-1, +2 to +10 - Supply current: 15mA
- Offset voltage: 0.5mV max
- High Speed
GBWP: 3.8GHz
-3dB bandwidth:
700MHz (G=+2)
550MHz (G=+10)
Slew rate:
475V/µs (G=+2)
1350V/µs (G=+10) - Wide supply voltage range: 5V to 12V
AD8597 - Single, Ultralow Distortion, Ultralow Noise Op Amp
ADA4817-2 - Low Noise, 1 GHz FastFET Op Amps
ADA4855-3 - Single Supply, High Speed, Rail-to-Rail Output, Triple Op Amp
ADA4858-3 - Single-Supply, High Speed, Triple Op Amp with Charge Pump
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8099 | 500MHz | 1.6KV/µs | 200µV | 3µA | 950pV/rtHz | 1 | -40 to +125 |
| ADA4899-1 | 600MHz | 310V/µs | 35µV | 100nA | 1nV/rtHz | 1 | -40 to +125 |
| ADA4857-1 | 850MHz | 2.8KV/µs | 2mV | 2µA | 4.4nV/rtHz | 1 | -40 to +125 |
| ADA4841-1 | 80MHz | 13V/µs | 40µV | 3µA | 2.1nV/rtHz | 1 | -40 to +125 |
| ADA4898-1 | 65MHz | 55V/µs | 20µV | 100nA | 900pV/rtHz | 1 | -40 to +105 |
| AD8651 | 50MHz | 41V/µs | 100µV | 1pA | 4.5nV/rtHz | 1 | -40 to +125 |
| AD8610 | 25MHz | 60V/µs | 75µV | 2pA | 6nV/rtHz | 1 | -40 to +125 |