AD820: Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
The AD820 is a precision, low power FET input op amp that can operate from a single supply of 5.0 V to 36 V, or dual supplies of ±2.5 V to ±18 V. It has true single-supply capability, with an ...More
AD820: Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
Product Description
The AD820 is a precision, low power FET input op amp that can operate from a single supply of 5.0 V to 36 V, or dual supplies of ±2.5 V to ±18 V. It has true single-supply capability, with an input voltage range extending below the negative rail, allowing the AD820 to accommodate input signals below ground in the single-supply mode. Output voltage swing extends to within 10 mV of each rail, providing the maximum output dynamic range.
Offset voltage of 800 μV maximum, offset voltage drift of 1 μV/°C, typical input bias currents below 25 pA, and low input voltage noise provide dc precision with source impedances up to 1 GΩ. 1.8 MHz unity gain bandwidth, −93 dB THD at 10 kHz, and 3 V/μs slew rate are provided for a low supply current of 800 μA. The AD820 drives up to 350 pF of direct capacitive load and provides a minimum output current of 15 mA. This allows the amplifier to handle a wide range of load conditions. This combination of ac and dc performance, plus the outstanding load drive capability, results in an exceptionally versatile amplifier for the single-supply user.
The AD820 is available in two performance grades. The A and B grades are rated over the industrial temperature range of −40°C to +85°C. The AD820 is offered in two 8-lead package options: plastic DIP (PDIP) and surface mount (SOIC).
Applications
Data Sheet, Rev. E, 2/07
- Data Sheet Rev E, 02/2007 (pdf 582kB)
- (About Data Sheets)
Features
- True single-supply operation
Output swings rail-to-rail
Input voltage range extends below ground
Single-supply capability from 5 V to 36 V
Dual-supply capability from ±2.5 V to ±18 V - Excellent load drive
Capacitive load drive up to 350 pF
Minimum output current of 15 mA - Excellent ac performance for low power
800 μA maximum quiescent current
Unity gain bandwidth: 1.8 MHz
Slew rate of 3.0 V/μs
- Excellent dc performance
800 μV maximum input offset voltage
1 μV/°C typical offset voltage drift
25 pA maximum input bias current - Low noise
13 nV/√Hz @ 10 kHz
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for AD820
Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
Pin Configuration Diagram for AD820
ADA4817-2 - Low Noise, 1 GHz FastFET Op Amps
ADA4817-1 - Low Noise, 1 GHz FastFET Op Amps
ADA4858-3 - Single-Supply, High Speed, Triple Op Amp with Charge Pump
ADA4855-3 - Single Supply, High Speed, Rail-to-Rail Output, Triple Op Amp
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD820 | 1.9MHz | 3V/µs | 100µV | 2pA | 13nV/rtHz | 1 | -40 to +85 |
| AD8661 | 4MHz | 3.5V/µs | 30µV | 300fA | 12nV/rtHz | 1 | -40 to +125 |
| AD8605 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 1 | -40 to +125 |
| AD8615 | 23MHz | 12V/µs | 80µV | 200fA | 7nV/rtHz | 1 | -40 to +125 |
| AD8610 | 25MHz | 60V/µs | 75µV | 2pA | 6nV/rtHz | 1 | -40 to +125 |
| AD8651 | 50MHz | 41V/µs | 100µV | 1pA | 4.5nV/rtHz | 1 | -40 to +125 |
| AD822 | 1.9MHz | 3V/µs | 100µV | 2pA | 13nV/rtHz | 2 | -40 to +85 |