| Features |
 |
- ±4000 V HBM ESD
- High common-mode voltage range
−2 V to +65 V operating
−3 V to +68 V survival
- Buffered output voltage
- Wide operating temperature range
8-Lead SOIC_N: −40°C to +125°C
|
- Excellent ac and dc performance
6 μV/°C typical offset drift
−8 ppm/°C typical gain drift
120 dB typical CMRR at dc
|
| |
|