AD8349:  700 MHz - 2.7 GHz Direct Up-Conversion Quadrature Modulator

The AD8349 is high performance quadrature modulator design for use as a single stage up-converter within wireless infrastructure equipment.

The AD8349 provides a high output power and very ...More

AD8349:  700 MHz - 2.7 GHz Direct Up-Conversion Quadrature Modulator

Product Description

The AD8349 is high performance quadrature modulator design for use as a single stage up-converter within wireless infrastructure equipment.

The AD8349 provides a high output power and very low noise floor supporting a significant improvement in the output signal range. Additionally the excellent phase and amplitude balance accuracy support a higher sideband suppression specification enabling higher order / capacity QAM modulated radios.

The AD8349 has been tested for use over the common Cellular bands (900 MHz, 1.9 GHz, 2.1 GHz) meeting the needs as specified by the CDMA/GSM Edge/W-CDMA standards.

The AD8349 is supplied in 16-lead Thin Shrunk Small Outline (TSSOP) package, and fully specified over -40ºC to 85ºC temperature range.

Availability
Samples (part number AD8349ARE) and an evaluation board (part number AD8349-EVAL) are available. Other Modulator / Demodulator Products

AD8345 - 250 - 1000 MHz RF / IF Quadrature Modulator

AD8346 - 2.5 GHz Direct Conversion Quadrature Modulator

AD8347 - 800 MHz to 2.7 GHz RF / IF Quadrature Demodulator

AD8348 - 50 - 1000 MHz RF / IF Quadrature Demodulator

Features

  • Output Frequency Range 700 MHz - 2.7 GHz
  • I/Q Base-band Frequency range dc – 160 MHz
  • Output Power 5.6 dBm @ 2140 MHz
  • Quadrature Phase Accuracy 0.3 degrees
  • Amplitude Balance 0.1 dB
  • Low Noise Floor -156 dBm/Hz
  • Output Switch Disable Function
  • Single 5 V Supply
  • Pin Compatible with AD8346 / AD8345

Diagrams

AD8349 Diagram
Functional Block Diagram for AD8349

Specifications

Function Mod
RF Freq (MHz) 700 to 2700
IQ Freq (MHz) 160MHz
Phase Error (deg) 0.3Deg
Amplitude Error (dB) 0.1dB
Noise Floor (dBm/Hz) -156
Voltage Supply (V) 5
Supply Current (max) 135mA
Package 16-Lead Tssop

Explore Other Products

Part# Function RF Freq (MHz) IQ Freq (MHz) Phase Error (deg) Amplitude Error (dB) VGA Range (dB) Noise Floor (dBm/Hz) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
AD630 Demod, Mod dc to 2 - - - - - +/- 15 5 20-Lead DIP $6.25
AD8333 Demod dc to 50 - 0.1 0.05 - -161 +/- 5 44 32-Lead LFCSP $9.06
AD8339 Demod dc to 50 50 1 0.25 - - 4.5 to 5.5 35 40-Lead LFCSP $12.09
AD8340 Vector Mod 700 to 1000 - - - - - 5 130 24-Lead LFCSP $7.59
AD8341 Vector Mod 1500 to 2400 - - - - -150.5 4.75 to 5.25 125 24-Lead LFCSP $7.59
AD8345 Mod 140 to 1000 80 0.5 0.2 - -155 2.7 to 5.5 65 16-Lead Tssop $5.02
AD8346 Mod 800 to 2500 70 1 0.2 - -147 2.7 to 5.5 45 16-Lead Tssop $4.45
AD8347 Demod 800 to 2700 65 1 0.3 69.5 - 2.7 to 5.5 64 28-Lead TSSOP $5.85
AD8348 Demod 50 to 1000 75 0.5 0.25 45 - 2.7 to 5.5 58 28-Lead TSSOP $5.01
AD8349 Mod 700 to 2700 160 0.3 0.1 - -156 5 135 16-Lead Tssop $5.02
ADL5370 Mod 250 to 1300 700 - - - -156 4.75 to 5.5 210 24-Lead LFCSP $5.04
ADL5371 Mod 700 to 1300 700 - - - -156 4.75 to 5.5 175 24-Lead LFCSP $5.04
ADL5372 Mod 1500 to 2500 700 - - - -158 4.75 to 5.5 175 24-Lead LFCSP $5.04
ADL5373 Mod 2300 to 3000 700 - - - -156 4.75 to 5.5 175