Analog Devices AD8363 - 50 Hz to 6 GHz 50 dB TruPwr™ Detector
RF/IF Components
DDS Modulators
Digital Up/Down Converters
Direct Digital Synthesis (DDS)
Log Amps/Detectors
Mixers/Multipliers
Modulators/Demodulators
PLL Synthesizers/VCOs
RF Switches
RF/IF Amplifiers
RF/IF Transceivers
RMS Detectors 
RX/TX Subsystems
Short Range Transceivers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD8363 50 Hz to 6 GHz 50 dB TruPwr™ Detector

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The AD8363 is a true rms responding power detector that has more than 50 dB measurement range when driven with a single-ended 50 Ω source. The device provides a solution in a variety of high...More
 Specifications
Voltage Supply (V) 4.5 to 5.5
Supply Current (max) 60mA
RF Freq (MHz) 6000MHz
Dynamic Range (dB) 50dB
Temp Stability (dB) ±0.5dB
Output Response Linear in dB
Response Time (ns) 8000ns
Package 4 x 4 mm CSP
Find Similar Products
 
 Features
  • Accurate rms-to-dc conversion from 50 Hz to 6 GHz
  • Single ended input dynamic range of >50 dB
  • Waveform and modulation independent, such as
    WiMAX/GSM/CDMA/WCDMA/TDMA
  • Linear-in-decibels output, scaled 50 mV/dB
  • Log conformance error of <0.3 dB
  • Temperature stability of <±0.5 dB
  • Voltage supply range of 4.5 V to 5.5 V
  • Operating temperature range of −40°C to +125°C
  • Power-down capability
 

 

 
Price, Packaging, and AvailabilityPrint Table
AD8363 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD8363-EVALZ Prodn EVALUATION BOARDS - AUTO - 9/5/2008Y Contact ADIAdd to Cart
AD8363ACPZ-R2 Pre-Release 24 ld LFCSP (4x4mm 2.5mm PAD) 24 AUTO - - Y
Material
Declaration
Contact ADIContact ADI
AD8363ACPZ-R7 Pre-Release 24 ld LFCSP (4x4mm 2.5mm PAD) 24 AUTO - - Y
Material
Declaration
Contact ADIContact ADI
AD8363ACPZ-WP Pre-Release 24 ld LFCSP (4x4mm 2.5mm PAD) 24 AUTO - - Y
Material
Declaration
Contact ADIContact ADI
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#Product DescriptionVoltage Supply (V)Supply Current (max)RF Freq (MHz)Dynamic Range (dB)Temp Stability (dB)Output ResponseResponse Time (ns)PackagePrice* (1000 pcs.)
AD8361Low Power RMS Detector2.7 to 5.51.1250030±0.25Linear in Voltage3206-Lead SOT-23; 8-Lead uSOIC$3.80
AD8362Wide Dynamic Range4.5 to 5.520380060±1Linear in dB4516-Lead SOP$6.33
AD8363125°C Operation, Broadband 4.5 to 5.560600050±0.5Linear in dB80004 x 4 mm CSP**
AD8364Dual-Channel AD83624.5 to 5.570270060±0.5Linear in dB455 x 5 mm CSP$7.94
ADL5500Reduced Size, Improved Temp Stability 2.7 to 5.51.1600030±0.25Linear in Voltage10000WLCSP$2.78
ADL5501Reduced Size, Improved Temp Stability 2.7 to 5.51.1600030±0.25Linear in Voltage60006-Lead SC-70$2.42
ADL5502Crest Factor Detector, Improved RMS Performance 2.7 to 5.5-380030±0.25Linear in Voltage15WLCSP**

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.