AD8601:  DigiTrim™ Single Rail-to-Rail Input and Output Amplifier with Very Low Offset Voltage and Wide Bandwidths

The AD8601/AD8602/AD8604 are Analog Devices' first DigiTrim™ amplifiers. Featuring a patented in-package trimming technique, these amplifiers combine rail-to-rail inputs and outputs; low offset ...More

AD8601:  DigiTrim™ Single Rail-to-Rail Input and Output Amplifier with Very Low Offset Voltage and Wide Bandwidths

Product Description

The AD8601/AD8602/AD8604 are Analog Devices' first DigiTrim™ amplifiers. Featuring a patented in-package trimming technique, these amplifiers combine rail-to-rail inputs and outputs; low offset voltage of 300 µV maximum over the entire common mode range and a wide 8 MHz bandwidth at less than 1 mA per amplifier. Intended for high volume single supply applications, they have about 1/10 the offset voltage of standard CMOS amplifiers for about the same price.

Features

  • Low Offset Voltage: 500 µV Max
  • Single-Supply Operation: 2.7 V to 5.5 V
  • Low Supply Current: 750 µA/Amplifier
  • Wide Bandwidth: 8 MHz
  • Slew Rate: 5 V/µs
  • Low Distortion
  • No Phase Reversal
  • Low Input Currents
  • Unity Gain Stable

Diagrams

  • Enlarge
  • Symbols and Footprints
AD8601 Diagram
Pin Configuration Diagram for AD8601

Specifications

-3dB Bandwidth 8.4MHz
Slew Rate 6V/µs
Vos 500µV
Ib 200fA
Input Noise (nV/rtHz) 18nV/rtHz
Vcc-Vee Supply (V) 2.7 to 6
Iq per Amplifier (max) 1.2mA
# OpAmps per Pkg 1
Operating Temp Range -40 to +125
Packages SOT

Explore Other Products

ADA4817-2 - Low Noise, 1 GHz FastFET Op Amps

AD8597 - Single, Ultralow Distortion, Ultralow Noise Op Amp

ADA4817-1 - Low Noise, 1 GHz FastFET Op Amps

ADA4855-3 - Single Supply, High Speed, Rail-to-Rail Output, Triple Op Amp

Subscribe to New Products Feed More
Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
AD8601 8.4MHz 6V/µs 500µV 200fA 18nV/rtHz 1 -40 to +125
AD8615 23MHz 12V/µs 80µV 200fA 7nV/rtHz 1 -40 to +125
AD8602 8.4MHz 6V/µs 500µV 200fA 18nV/rtHz 2 -40 to +125
ADA4000-1 5MHz 20V/µs 200µV 5pA 16nV/rtHz 1 -40 to +125
OP162 15MHz 13V/µs 25µV 260nA 9.5nV/rtHz 1 -40 to +125
AD8616 24MHz 12V/µs 23µV 200fA 6nV/rtHz 2 -40 to +125
AD8610 25MHz 60V/µs 75µV 2pA 6nV/rtHz 1 -40 to +125