AD9957:  1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC

The AD9957 functions as a universal I/Q modulator and agile upconverter for communications systems where cost, size, power consumption, and dynamic performance are critical. The AD9957 integrates a ...More

AD9957:  1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC

Product Description

The AD9957 functions as a universal I/Q modulator and agile upconverter for communications systems where cost, size, power consumption, and dynamic performance are critical. The AD9957 integrates a high speed, direct digital synthesizer (DDS), a high performance, high speed, 14-bit digital-to-analog converter (DAC), clock multiplier circuitry, digital filters, and other DSP functions onto a single chip. It provides baseband upconversion for data transmission in a wired or wireless communications system.

The AD9957 is the third offering in a family of quadrature digital upconverters (QDUCs) that includes the AD9857 and AD9856. It offers performance gains in operating speed, power consumption, and spectral performance. Unlike its predecessors, it supports a 16-bit serial input mode for I/Q baseband data. The device can alternatively be programmed to operate either as a single tone, sinusoidal source or as an interpolating DAC.

The reference clock input circuitry includes a crystal oscillator, a high speed, divide-by-two input, and a low noise PLL for multiplication of the reference clock frequency.

The user interface to the control functions includes a serial port easily configured to interface to the SPORT of the Blackfin® DSP and profile pins to enable fast and easy shift keying of any signal parameter (phase, frequency, or amplitude).

Applications

  • HFC data, telephony, and video modems
  • Wireless base station transmissions
  • Broadband communications transmissions
  • Internet telephony
  • Data Sheet, Rev. A, 1/08

    Features

    • 1 GSPS internal clock speed (up to 400 MHz analog output)
    • Integrated 1 GSPS 14-bit DAC
    • 250 MHz I/Q data throughput rate
    • Phase noise ≤ −125 dBc/Hz (400 MHz carrier @ 1 kHz offset)
    • Excellent dynamic performance >80 dB narrow-band SFDR
    • 8 programmable profiles for shift keying
    • Multichip synchronization
    • See Data Sheet for Additional Information

    Diagrams

    AD9957 Diagram
    Functional Block Diagram for AD9957

    Specifications

    I/O Interface Serial
    Master fclk 1000MHz
    Resolution (Bits) 14bit
    I Supply total (max) 759mA
    FS Iout (mA nom) 20mA
    Compliance Range (V) 0.5V
    REFCLK Multiplier Yes

    Explore Other Products

    Part# Master fclk Resolution (Bits) SNR (dB) Nominal Supply (V) I Supply total (max) FS Iout (mA nom) Compliance Range (V) REFCLK Multiplier I/O Interface Price* (1000-4999) Function Product Description
    AD9856 200MHz 12 n/a Single(+3) 530mA 10 1.5 Yes Parallel $15.47 DDS, Modulator, Quadrature Dig Upconv CMOS, 12-Bit, 200 MHz, Quadrature Digital Upconverter
    AD9857 200MHz 14 n/a Single(+3.3) 615mA 20 1 Yes Serial $15.58 DDS, Modulator, Quadrature Dig Upconv CMOS, 200 MSPS, 14-Bit Quadrature Digital Upconverter
    AD9957 1000MHz 14 - Multi(+1.8, +3.3) 759mA 20 0.5 Yes Serial $21.25 Modulator, Quadrature Dig Upconv 1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices