Analog Devices ADG1411 - 1.5 Ω On Resistance, ±15 V/+12 V/±5 V, <i>i</i>CMOS, Quad SPST Switch
Switches/Multiplexers
Analog Crosspoint Switches
Analog Switches 
Digital Crosspoint Switches
Multiplexers (Muxes)
RF Switches
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADG1411 1.5 Ω On Resistance, ±15 V/+12 V/±5 V, iCMOS, Quad SPST Switch

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The ADG1411/ADG1412/ADG1413 are monolithic complementary metal-oxide semiconductor (CMOS) devices containing four independently selectable switches designed on an iCMOS® process. iCMOS (industrial...More
 
 Functional Block Diagram Enlarge
ADG1411
Symbols and Footprints
 Other Diagrams:
 Features
  • 1.5 Ω on resistance
  • 0.3 Ω on-resistance flatness
  • 0.1 Ω on-resistance match between channels
  • Continuous current per channel
    LFCSP package: 250 mA
    TSSOP package: 190 mA
  • Fully specified at +12 V, ±15 V, and ±5 V
  • No VL supply required
  • 3 V logic-compatible inputs
  • Rail-to-rail operation
  • 16-lead TSSOP and 16-lead, 4 mm × 4 mm LFCSP
 

 

 
Price, Packaging, and AvailabilityPrint Table
ADG1411 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADG1411YCPZ-REEL Prodn LFCSP:LEADFRM CHIP SCALE 16 TBD - 9/12/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADG1411YCPZ-REEL7 Prodn LFCSP:LEADFRM CHIP SCALE 16 TBD $2.66 9/12/2008Y
Material
Declaration
Add to CartAdd to Cart
ADG1411YRUZ Prodn TSSOP 4.4 MM 16 TBD $3.02 9/12/2008Y
Material
Declaration
Add to CartAdd to Cart
ADG1411YRUZ-REEL7 Prodn TSSOP 4.4 MM 16 TBD $2.66 9/12/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
Parametric Selection Table
   

Part#
Sorry, there are no generics to display.