ADL5534: 20 MHz to 500 MHz IF Amplifier
The ADL5534 contains two broadband, fixed-gain, linear amplifiers and operates at frequencies up to 500 MHz. The device can be used in a wide variety of equipment, including cellular, satellite, ...More
ADL5534: 20 MHz to 500 MHz IF Amplifier
Product Description
The ADL5534 contains two broadband, fixed-gain, linear amplifiers and operates at frequencies up to 500 MHz. The device can be used in a wide variety of equipment, including cellular, satellite, broadband, and instrumentation equipment.
The ADL5534 has a fixed gain of 20 dB, which is stable over frequency, temperature, power supply, and from device-to-device. The amplifiers are single-ended and internally matched to 50 Ω. Only input/output ac-coupling capacitors, power supply decoupling capacitors, and an external bias inductor are required for operation of each amplifier
The ADL5534 is fabricated on a GaAs HBT process. The device is packaged in a 16-lead 5 mm × 5 mm LFCSP that uses an exposed paddle for excellent thermal impedance. The ADL5534 consumes 98 mA of current per amplifier on a single 5 V supply, and is fully specified for operation from −40°C to +85°C. A similar amplifier, ADL5531 (available from Analog Devices, Inc.) is the 20 dB gain single-channel version. Fully populated evaluation boards for both the ADL5531 and ADL5534 are available.
- Data Sheet Rev 0, 06/2008 (pdf 810kB)
- (About Data Sheets)
Features
- Fixed gain of 20 dB
- Operation up to 500 MHz
- Input/output internally matched to 50 Ω
- Integrated bias control circuit
- OIP3 of 40 dBm at 70 MHz
- P1dB of 20.4 dBm at 70 MHz
- Noise Figure of 2.5 dB at 70 MHz
- Temperature and power supply stable
- Single 5 V power supply
Verified Circuits Using This Part
Verified Circuits are designed for ease of use and proven to work by ADI applications engineers. To learn more about Verified Circuits from ADI, please visit Verified Circuits Home.
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADL5534
20 MHz to 500 MHz IF Amplifier
Functional Block Diagram for ADL5534
| Part# | Frequency Range (MHz) | Gain (dB) | Output IP3 (dBm) | 1 dB Comp Point (dBm) | Noise Figure (dB) | Supply Current (max) | Specs @ (MHz) | Function | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD8353 | 1 to 2700 | 19.5 | 22.8 | 8.3 | 5.6 | 42mA | 900 | Gain Block | 8-Lead LFCSP | $0.49 |
| AD8354 | 1 to 2700 | 19.5 | 19.3 | 4.8 | 4.4 | 25mA | 900 | Gain Block | 8-Lead LFCSP | $0.49 |
| ADL5320 | 400 to 2700 | 13.7 | 42 | 25.6 | 4.2 | 104mA | 2140 | Driver | SOT-89 | $2.58 |
| ADL5321 | 2300 to 4000 | 14 | 41 | 26 | 4 | 100mA | 2600 | Driver | 3-Lead SOT-89 | $2.58 |
| ADL5322 | 700 to 1000 | 19.9 | 45.3 | 27.9 | 5 | 320mA | 900 | Driver | 8-Lead LFCSP | $3.52 |
| ADL5323 | 1700 to 2400 | 19.5 | 43.5 | 28 | 5 | 320mA | 2140 | Driver | 8-Lead LFCSP | $3.52 |
| ADL5521 | 400 to 4000 | 15.8 | 35 | 21.8 | 1 | 65mA | 1950 | LNA | 8-Lead LFCSP | $2.18 |
| ADL5523 | 400 to 4000 | 17 | 34 | 21.2 | 1 | 65mA | 1950 | LNA | 8-Lead LFCSP | $2.18 |
| ADL5530 | dc to 1000 | 16.8 | 37 | 21.8 | 3 | 110mA | 190 | IFA | 8-Lead LFCSP | $1.58 |
| ADL5531 | 20 to 500 | 20.9 | 41 | 20.4 | 2.5 | 100mA | 70 | IFA | 8-Lead LFCSP | $1.87 |
| ADL5534 | 20 to 500 | 20 | 40 | 20.4 | 2.5 | 110mA | 70 | Dual IFA | 16-Lead LFCSP | $3.00 |
| ADL5541 | 50 to 6000 | 14.7 | 39.2 | 16.3 | 3.8 | 92mA | 2000 | Gain Block | 8-Lead LFCSP | $1.67 |
| ADL5542 | 50 to 6000 | 18.7 | 39 | 18 | 3.2 | 92mA | 2000 | Gain Block | 8-Lead LFCSP | $1.67 |
| ADL5570 | 2300 to 2400 | 29 | - | 31 | - | 100mA | 2350 | Pwr Amp w/ Power Control | 16-Lead LFCSP | $5.06 |
| ADL5571 | 2500 to 2700 | 29 | - | 31 | - | 130mA | 2600 | WiMAX Power Amplifier | 16-Lead LFCSP | $5.06 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADL5534 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADL5534-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | $100.19 | 12/05/2008 | Y | Contact ADI | Add To Cart |