ADSP-2181: 16-bit, 40 MIPS, 5v, 2 Serial Ports, Host Port, 80 KB RAM
The ADSP-2181 is a single-chip microcomputer optimized for digital signal processing (DSP) and other high speed numeric processing applications. ADI recently disclosed plans for a new ADSP-219x ...More
ADSP-2181: 16-bit, 40 MIPS, 5v, 2 Serial Ports, Host Port, 80 KB RAM
Product Description
The ADSP-2181 is a single-chip microcomputer optimized for digital signal processing (DSP) and other high speed numeric processing applications. ADI recently disclosed plans for a new ADSP-219x series. With speeds beyond 300MIPS, this new series is ADSP-218x code-compatible.
The ADSP-2181 combines the ADSP-2100 family base architecture(three computational units, data address generators and a program sequencer) with two serial ports, a 16-bit internal DMA port, a byte DMA port, a programmable timer, Flag I/O, extensive interrupt capabilities, and on-chip program and data memory.
The ADSP-2181 integrates 80K bytes of on-chip memory configured as 16K words (24-bit) of program RAM, and 16K words (16-bit) of data RAM. Power-down circuitry is also provided to meet the low power needs of battery operated portable equipment. The ADSP-2181 is available in 128-pin TQFP and 128- pin PQFP packages.
In addition, the ADSP-2181 supports new instructions, which include bit manipulations-bit set, bit clear, bit toggle, bit test- new ALU constants, new multiplication instruction (x squared), biased rounding, result free ALU operations, I/O memory transfers and global interrupt masking for increased flexibility. Fabricated in a high speed, double metal, low power, CMOS process, the ADSP-2181 operates with a 30 ns instruction cycle time. Every instruction can execute in a single processor cycle. The ADSP-2181's flexible architecture and comprehensive instruction set allow the processor to perform multiple operations in parallel. In one processor cycle the ADSP-2181 can:
- Generate the next program address
- Fetch the next instruction
- Perform one or two data moves
- Update one or two data address pointers
- Perform a computational operation
- Data Sheet Rev D, 03/1998 (pdf 290kB)
- (About Data Sheets)
Development Tools
VisualDSP++ 3.5
Easy-to-use integrated software development and debugging environment (DDE)...
Features
- 25 ns Instruction Cycle Time from 20 MHz Crystal @ 5.0 Volts
- 40 MIPS Sustained Performance
- ADSP-2100 Family Code Compatible, with Instruction Set Extensions
- 80K Bytes of On-Chip RAM, Configured as 16K Words On-Chip Program Memory RAM and 16K Words On-Chip Data Memory RAM
- Dual Purpose Program Memory for Both Instruction and Data Storage
- 16-Bit Internal DMA Port for High Speed Access to On-Chip Memory
- 4 MByte Memory Interface for Storage of Data Tables and Program Overlays
- 8-Bit DMA to Byte Memory for Transparent Program and Data Memory Transfers
Diagrams
- Enlarge
Functional Block Diagram for ADSP-2181
16-bit, 40 MIPS, 5v, 2 Serial Ports, Host Port, 80 KB RAM
Functional Block Diagram for ADSP-2181
ADSP-2181 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADSP-2181BSTZ-133 | Prodn | 128 ld LQFP (14x20mm) | 128 | Ind | $28.83 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-2181BSZ-133 | Prodn | 128 ld MQFP (28x28mm) | 128 | Ind | $25.94 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-2181KSTZ-115 | Prodn | 128 ld LQFP (14x20mm) | 128 | Comm. | $28.83 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-2181KSTZ-133 | Prodn | 128 ld LQFP (14x20mm) | 128 | Comm. | $28.83 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-2181KSTZ-160 | Prodn | 128 ld LQFP (14x20mm) | 128 | Comm. | $28.83 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-2181KSZ-133 | Prodn | 128 ld MQFP (28x28mm) | 128 | Comm. | $25.94 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-2181KSZ-160 | Prodn | 128 ld MQFP (28x28mm) | 128 | Comm. | $28.83 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
21XX-EZLITE:
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADDS-2181-EZLITE | Obs | - | Comm. | - | - | N | Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close